Toshiba Tecra R950-SMBNX5 Laptop

Free ground shipping on laptops $499+

Limit 5 per household

REDEFINING THE ULTIMATE BUSINESS LAPTOP.

Unbelievably thin for a 15.6-inch laptop, the Tecra® R950 laptop series offers the performance necessary for a desktop replacement; yet it's unexpectedly mobile.

ROBUST, REINFORCED AND RELIABLE.

This Tecra R950 is amazingly thin for a 15.6" laptop. It offers an innovative , fiberglass reinforced casing for increased durability and rigidity. Plus, thanks to Toshiba EasyGuard® Technology, this PC can also withstand accidental bumps and spills.

EFFICIENT COOLING TECHNOLOGY

Combining the optimization of airflow control, component layout and a highly effective air intake design, this innovative cooling technology available in the Tecra R950 laptop series enables a top performing PC.

CLICK ON A GREENER PLANET

Equipped with the power-saving Eco Utility™*, these laptops help you protect the environment through improved energy management. With just a click you can quickly switch to a pre-configured power plan that lets you see the measurable energy savings.

BRILLIANT DISPLAY

The vibrant 15.6-inch diagonal, high-definition, LED-backlit, widescreen display on this Tecra series brings images and presentations to life with bright and crisp colors.

PERFORMANCE WHEN YOU NEED IT

This laptop delivers outstanding performance when you need it the most thanks to a full-voltage 3rd gen Intel® Core™ processor.

SET OF CONVENIENT PORTS

Charge your smart phone, even when your laptop is off, or use it for high speed data transfer via the built-in USB Sleep & Charge/eSATA combo port. Thanks to USB 3.0 port you'll get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.

This model includes

LED Backlit Display
LED Backlit Display
Last longer, use less power, and warm up quicker with the unique LED backlit display.
7200 RPM Hard Drive
7200 RPM Hard Drive
High-speed 7200RPM SATA hard drives give you quicker access to your files and multimedia, so you’ll spend less time waiting and more time enjoying.
Webcam
Webcam
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
Touch pad with Multi-touch
Touch pad with Multi-touch
Enjoy the ability to pinch, swipe, rotate or scroll through images on the display screen with a simple brush of your fingers. Learn More »
1GB Ethernet
1GB Ethernet
Plug right in and get access to the Web or other networks to work, communicate and enjoy yourself.
6-Cell Li-ion Battery Pack
6-Cell Li-ion Battery Pack
This rechargeable 6-Cell battery is perfect for staying connected longer while on the go.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run. Learn More »
eSATA USB Combo Port
eSATA USB Combo Port
Experience faster data transfers when using an external hard drive. It’s the ideal solution for smarter back-ups, or storing your growing media collection. Learn More »
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Learn More »
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
Hard Drive Impact Sensor
Hard Drive Impact Sensor
Safeguard your data by ’parking’ the hard drive heads in the event of a drop or sudden movement. Learn More »
PC Health Monitor
PC Health Monitor
Toshiba’s PC Health Monitor alerts you to issues before they become problems, constantly gauging your machine’s temperature and power usage, while checking the hard drive to help protect against shocks. Learn More »
Resolution+®
Resolution+®
Upconverts your standard-def DVD content into sharper and more vibrant pictures that look and feel more like HD in real-time.
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
3-Yr Limited Warranty
3-Yr Limited Warranty
For your peace of mind, this laptop comes with a Three-Year International Limited Warranty.
  • $1,029.99
  • -$200.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $829.99
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i3-3110 processor
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 4GB DDR3 memory
  • 500GB (7200RPM) hard drive
  • Mobile Intel® graphics
  • 1366x768 TFT display
  • Wi-Fi® (802.11b/g/n) with Bluetooth® 4.0
  • Graphite Black Metallic with Line Pattern
  • 3 Year Standard Limited Warranty
  • Starting at 5.29 lbs
  • Accessories Added: