Toshiba Tecra Z40-A1402 Laptop

Free ground shipping on laptops $499+

Limit 5 per household

Performance

Processor*
Intel® Core™ i7-4600U Processor
Operating System*
Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
8GB DDR3L 1600MHz memory
Hard Drive*
500GB HDD (7200rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TFT LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Studio Sound™, Standard stereo speakers, Microphone input port/Headphone output port(shared)

Communication

Webcam
Full HD Webcam (2.0 MP) and stereo microphone
Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Lithium Ion (60Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 9.16 hours using Windows 8.1 (MobileMark™ Office Productivity 2012)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Execute Disable Bit, Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers, Adobe Flash Player, DTS Studio Sound™, Hard disc (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), TOSHIBA Fingerprint Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Diagnostic Tool, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™, Trusted Platform Module (TPM v1.2), TOSHIBA Shock Protection System, Hinge Design Enhancement
Standards
EPEAT™ Gold, Energy Star Qualified, RoHS Compatible
Standard Limited Warranty*
3 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Accupoint pointing device, Touch pad pointing device with multi touch control, Premium Spill Resistant Raised Tile Keyboard (silver)
Weight*
Starting at 3.24 lbs.
Color
Cosmo Silver
  • $1,429.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,429.00
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i7 4600U Processor
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 8GB DDR3L memory
  • 500GB (7200RPM) hard drive
  • USB Optical Drive sold separately
  • 1366x768 native screen resolution
  • Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth 4.0
  • 3 Year Standard Limited Warranty
  • Starting at 3.24 lbs.
  • Accessories Added: