Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.

Tecra® A10 — The essence of mobile desktop computing.

  • Makes conventional desktop computing look so conventional
  • Built to be extra durable, yet portable
  • Designed for improved IT manageability
 starts at: $[finalPrice]
Tecra® A10 Open View

Tecra® A10 Open View

some models include

Genuine Windows® XP Professional with recovery media for Genuine Windows® 7 Professional

Select models come with Windows® XP Professional pre-installed, plus installation media for Windows® 7 Professional, so you can upgrade whenever you're ready.

Intel® Centrino® 2 with vPro™ Technology

Offering breakthrough productivity, mobility and security—along with smarter battery usage, new Intel® Centrino®2 with vPro™ technology provides the tools to help you gain a critical edge. It"s also designed to help your organization better manage its IT assets, whether on campus or remote. A classic win-win.

Intel® Centrino® 2 with vPro™ Technology

Desktop Computing Power

Bring more to the table—including your desk. These Tecra® A10 laptops offer powerful Intel® processor, sensational memory, storage, and connectivity options, plus a generous screen to give you the tools for taking care of business—wherever and whenever it happens.

Tecra® A10 Full View

Amazing Business Graphics

Thanks to a brilliant 15.4" diagonal widescreen display (WXGA or WSXGA+), powered by the NVIDIA Quadro® NVS 150M graphics chipset with 256MB of dedicated video memory, your rich-media presentations, full of vivid colors and fluid graphics, will be all the more memorable. A must-see.

15.4 inch diagonal widescreen display

Eco-Smart Design

All Tecra® models are built using eco-conscious practices, materials and packaging, and have achieved coveted EPEAT™ Gold status, the highest such environmental ranking in the industry. So you can be assured these powerful laptops are not only good for business, but the environment too.

Eco-Smart Design

EasyGuard® Technology for Greater Security and Reliability

Equip yourself with a laptop designed to handle the rigors of mobility. Our new 4th -Gen EasyGuard® Technology helps protect the critical components inside your Tecra® A10 laptop, better safeguards the machine from falls and jarring, and helps defend your data at the same time. Even the spill-resistant keyboard handles those accidental slips of water. We"ve got you virtually covered.

High-Tech Convenience

We've outfitted the new Tecra® A10 business notebook to make your job easier: a built-in webcam, business card reader software, USB Sleep-and-Charge for powering your smart phone, and an eSATA port for high-performance external storage and back-up. Plus, Tecra® A10 laptops with Windows® 7 Professional are compatible with Windows® XP Mode, so running your existing business software is a breeze.

works great with

Toshiba Express Port Replicator II

No more plugging and unplugging — connect all your accessories with one easy cable!
learn more »

Toshiba Express Port Replicator II

Toshiba Primary High-Capacity Battery Pack (12-cell)

Stay unplugged even longer with a convenient high-capacity battery pack.
learn more »

Toshiba Primary High-Capacity Battery Pack (12-cell)

Toshiba Universal Notebook/Projector Stand

Elevate your Toshiba laptop to just the right height for greater comfort and productivity. Help keep that desk free of clutter too.
learn more »

Toshiba Universal Notebook/Projector Stand
Tecra® A10 Side View