Please wait...action in progress.

Tecra® M10 — Now the world is your office.

  • The power, performance and connectivity you need on the go
  • Astonishingly thin, light and portable
  • Built for enhanced durability and security
 starts at: $[finalPrice]
Tecra® M10 Open View

Tecra® M10 Open View

some models include

Genuine Windows® XP Professional with recovery media for Genuine Windows® 7 Professional

Select laptops come with Windows® XP Professional pre-installed, plus installation media for Windows® 7 Professional, so you can upgrade whenever you're ready.

Powerful Intel® Technology

The short version? You've got breakthrough power. Intel® technology can keep you more productive, mobile and secure than ever — with smarter battery usage too.

Intel® Centrino® 2 with vPro™ Technology

A Brilliant Visual Experience

The Tecra® M10 features a bright 14.1" diagonal widescreen display (WXGA or WXGA+) provides the canvas and the NVIDIA Quadro® NVS 150m with 256MB of dedicated graphics memory, powers a highly refined visual experience.

bright 14.1

EasyGuard® Technology for Greater Reliability and Security

Because you need a laptop ready for life on the go, the Tecra® M10 series features our new 4th Gen- EasyGuard® Technology, which helps protect the critical components inside your laptop, better safeguards the machine from falls and jarring, and helps defend your data at the same time. Even the spill-resistant keyboard handles those accidental slips of water. We've got you virtually covered.

EasyGuard® Technology for Greater Reliability and Security

High-Tech Convenience

We've outfitted the new Tecra® M10 business notebook to make your job easier: a built-in webcam, business card reader software, USB Sleep-and-Charge for powering your smart phone, and an eSATA port for high-performance external storage and back-up. Plus, Tecra® M10 laptops with Windows® 7 Professional are compatible with Windows® XP Mode, so running your existing business software is a breeze.

works great with

Toshiba Express Port Replicator II

No more plugging and unplugging — connect all your accessories with one easy cable!
learn more »

Toshiba Express Port Replicator II

Toshiba Primary High-Capacity Battery Pack (12-cell)

Stay unplugged even longer with a convenient high-capacity battery pack.
learn more »

Toshiba Primary High-Capacity Battery Pack (12-cell)

Toshiba Universal Notebook/Projector Stand

Elevate your Toshiba laptop to just the right height for greater comfort and productivity. Help keep that desk free of clutter too.
learn more »

Toshiba Universal Notebook/Projector Stand
Tecra® M10 Back View
 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.