Please wait...action in progress.

Go mobile with confidence. Tecra® M11

  • perfect blend of performance, durability and security
  • eco-conscious and stylish design
  • Toshiba's renowned quality
starts at $[finalPrice]

Tecra® M11

Genuine Windows® 7 Professional

Recover your data easily with automatic back-ups to your home or business network. Connect to company networks easily and more securely with Domain Join.

3-in-1 innovation

Charge your smart phone even when your laptop is off. Connect a compatible USB device. Or tap up to 5X the performance of a standard USB port when using an external eSATA hard drive (based on theoretical transfer speed comparison). Either way, this Tecra® series gives you the ports you need to get the job done.

Tecra® M11

Work securely. Move freely.

A multitude of security features on this Tecra® laptop helps safeguard your sensitive data. Multiple-level passwords, plus a fingerprint and SmartCard reader, help thwart unwanted access. A Trusted Platform Module offers high-level data encryption. And available Computrace™ aids recovery in case of theft. The Tecra® M11 laptops come with all this, plus EasyGuard® technology to protect your PC from accidental bumps and spills.

Performance in an eco-conscious design

This series offers high performance to help master your day's challenges. Yet it's built to be Earth-smart too, with an EPEAT® Gold environmental rating and Toshiba's exclusive power-saving Eco utility™ to help you use energy wisely.

All Day Power

Hone in on something brighter and bigger

This Tecra® laptop comes equipped with a mini DisplayPort that can connect to any compatible display, delivering ultra-high resolutions up to 2560 x 1600.

Put on a big show on this energy-efficient display

The vibrant 14-inch diagonal high-definition LED backlit widescreen display on these laptops bring presentations to life with bright and crisp colors. Plus, it uses less power than traditional displays.

Additional Features

EasyGuard® Technology
EasyGuard® Technology

The Tecra M11 is built with EasyGuard® technology, a suite of protections from a shock absorbing design to a spill resistant keyboard.

Built-in Webcam
Built-in Webcam

Get face-to-face time with colleagues using video conferencing for better communication and collaboration across your company campus or the globe.

Brilliant Fusion™ Finish
Textured Finish

The Tecra® M11 laptop series comes in a stylish design with a unique textured finish in Charcoal Black that helps reduce fingerprints.

Eco Utility
Toshiba Eco Utility™

With a single click you can quickly switch to a pre-configured power plan that let you see the measurable energy savings.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.