Please wait...action in progress.

Tecra® R10 — Thin and light meets rough and tumble.

  • Sleek and lightweight
  • Portability with ample workspace
  • Famous Tecra® power, durability and reliability
 starts at: $[finalPrice]
Tecra® R10 Open View

Tecra® R10 Open View

some models include

Genuine Windows Vista® Business 32/64-bit, SP1 with downgrade media for Windows® XP Professional

Select models come with Windows Vista® Business pre-installed, plus installation media for Windows® XP Professional.

Excellent Workspace/Portability Balance

The trouble with many thin-and-light business laptops is that they're short on screen size. But our new Tecra® R10 laptop offers a more-than-ample high-res 14.1" diagonal widescreen display for multitasking, tackling spreadsheets and viewing multimedia. You've got room to grow.

14.1 diagonal widescreen display

Uncompromising Intel® Performance

Everyone wants longer battery life. But at the expense of power? Hardly. Fortunately, thanks to full-performance Intel® technology you'll have the muscle you need to take care of business and communicate wirelessly, while going longer unplugged.

Uncompromising Intel® Performance

4th-Generation EasyGuard® Technology

These Tecra® R10 portables offer advancements like added security, hard drive protection, laptop optimization options, plus a very smart PC Health Monitor to help keep you running strong. You won't find innovations quite like these anywhere else. And we just keep making them better and better.

4th-Generation EasyGuard® Technology

Advanced Graphics Horsepower

When your associates get the visual you gain the inside track. Equipped with brawny NVIDIA® discrete graphics, these Tecra® laptops help you make short work of colorful presentations plus other business multimedia. Short answer? You'll be impressed?and make a great impression too.

Advanced Graphics from NVIDIA®

Feature-rich

You go above and beyond — and so did we when we designed this laptop. Discover advanced features like a high-speed hard drive for quicker data access, an integrated webcam for videoconferencing, an eSATA/USB combo port for using external storage devices, and much more. Plus, Tecra® R10 laptops with Windows® 7 Professional are compatible with Windows® XP Mode, so running your existing business software is a breeze.

Lightweight Magnesium Alloy Design

Toshiba's innovative magnesium alloy design not only lets us go thinner and lighter, but also provides state-of-the-art protection for all components. Magnesium also has excellent noise and vibration damping which means your Tecra® R10 will run more quietly than other laptops.

 

 

works great with

Toshiba Express Port Replicator II

No more plugging and unplugging — connect all your accessories with one easy cable!
learn more »

Toshiba Express Port Replicator II

6-Cell Expansion Slice Battery

Stay unplugged even longer with a convenient secondary high-capacity battery pack.
learn more »

6-Cell Expansion Slice Battery

Tecra R10 14.1" Privacy Filter by 3M

Great for high-traffic areas, this screen fits over your display to keep others from seeing what you see, while giving you a clear, crisp view. Stays on when the notebook is closed.
learn more »

Tecra R10 14.1 inch Privacy Filter by 3M
Tecra® R10 Back View
 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.