Please wait...action in progress.
Toshiba recommends Windows® 7.

a perfect fit

for your business

Tecra® R840

  • durable & stylish
  • full performance
  • ideal for mobile professionals
starts at $[finalPrice]

Tecra R840

Amazingly Thin & Light

Our thinnest 14" laptop ever, this performance packed laptop starts at just 4.2 pounds and is only about 1-inch thin. The vibrant 14.0" diagonal high-definition LED-backlit widescreen display brings images and presentations to life with bright and crisp colors.

Genuine Windows® 7

Get the best experience with Microsoft's latest operating system. Windows® 7 makes it easy.

Robust, Reinforced & Reliable

Within a shock-absorbing design, we've molded a unique honeycomb structure into a fiberglass reinforced chassis for increased durability and rigidity. Plus with EasyGuard® Technology you're also protected from accidental bumps and spills.

Performance On-Demand

Equipped with the 2nd generation Intel® Core™ processors, the Tecra R840 laptop series delivers the maximum performance when you need it the most. Get a better visual experience with the optional AMD™ graphics with dedicated memory which is powerful enough to let you have up to four screens at once.

Airflow Cooling Technology

Combining the optimization of airflow control, component layout and a highly effective air intake design, this innovative cooling technology available in our line of Tecra® R840 laptop series enables a top performing laptop.

Convenient USB Ports

Charge your smart phone, even when your laptop is off, or use it for high speed data transfer via the built-in USB Sleep & Charge/eSATA combo port. And thanks to USB 3.0 technology you'll get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Either way, this Tecra® series gives you the ports you need to get the job done.

Tecra R840

Total Confidence

Our Tecra® laptops are designed with an array of security and protective features to help safeguard your important data. The multiple level password, fingerprint and optional SmartCard readers help thwart unwanted access. The Trusted Platform Module offers high-level data encryption and our built in Computrace® aids recovery in case of theft.

Toshiba Eco Utility™

Toshiba makes it easy to go green as you go mobile. Equipped with our power-saving Eco Utility™, these laptops help you help our environment through improved energy management. With just a click you can quickly switch to a pre-configured power plan that let you see the measurable energy savings.

Additional Features

Up to 4 Screens

When two screens just don't give you enough viewing real estate, there's no need to worry. These Tecra® laptops allow you to expand your view with up to four.

DisplayPort™/HDMI®

This series comes equipped with an easy-to-use HDMI® port or DisplayPort™ so you can connect to any compatible display and see your productivity grow./p>

Smart Optical Drive

Save your battery with the Power On/Power Off. And protect your media and system with Toshiba's exclusive Tray Ejection Prevention.

Intel® Wireless Display

Wirelessly connect to your TV so you can savor your laptop content on your big screen. Now in 1080P full HD.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.