Please wait...action in progress.
Toshiba recommends Windows® 7.

  • durable and reliable
  • ideal productivity laptop
  • true mobile desktop replacement
starts at $[finalPrice]

Satellite Pro® R850

Performance When You Need It

Equipped with 2nd generation Intel® multi-core processors, high-speed Ethernet, and up to 8GB of DDR3 memory, this laptop delivers maximum performance when you need it most. What's more, with optional AMD® discrete graphics with its own dedicated memory, you'll have support for up to four LCD monitors.

Genuine Windows® 7

Get the best entertainment experience with Microsoft's latest operating system. Windows® makes it easy to create a network and share all of your important documents.

Thin, Robust and Durable

The Tecra® R850 laptop is amazingly thin. Yet it offers a durable, industry-first design featuring an innovative, fiberglass reinforced chassis for increased durability and rigidity. Plus, thanks to Toshiba EasyGuard® Technology, this PC can also withstand accidental bumps and spills.

Stylishly Functional and Cleverly Reinforced

True to its heritage of innovation, Toshiba designed the Tecra® R850 laptop with a stylish, ultra-thin spill-resistant tile keyboard offering AccuPoint and a 10-key numeric pad. It also features strategically placed pillar reinforcements to enhance support and reduce PCB stress.

Work with Total Confidence

Tecra® laptops are designed with an array of protections and security features to help safeguard your important data. The multi-level password, fingerprint and optional SmartCard readers help thwart unwanted access. A Trusted Platform Module offers high-level data encryption. And built-in Computrace® speeds PC recovery in case of theft (paid subscription required).

Sharing is Good

The Tecra® R850 laptop is designed to share an AC power adapter and High-Speed Port Replicator II with its siblings, the Tecra® R840 and Portégé® R830 laptops. This commonality of accessories not only makes product deployment and support easier; it also helps reduce total cost of ownership.

Tecra® R850

Take Charge — Move Fast

This laptop gives you all the ports you need to get the job done. Use the USB Sleep & Charge/eSATA combo port to charge your smartphone — even with the PC off, or for high-speed data transfers. And take advantage of USB 3.0 technology to get faster transfer speeds when connecting to the latest external devices.

Toshiba Eco Utility™

Toshiba makes it easy to go green as you go mobile. Equipped with our power-saving eco utility™, these laptops help you help our environment through improved energy management. With just a click you can quickly switch to a pre-configured power plan that lets you see the measurable energy savings.

Additional Features

Up to 4 Screens

When 2 screens just don't give you enough viewing real estate, there's no need to worry. These Tecra® laptops let you expand your view up to four.

DisplayPort®

Select Tecra® laptops come with an easy-to-use DisplayPort so you can connect to any compatible display, and see your productivity grow.

Smart Optical Drive

Save your battery with the Power On/Power Off. And protect your media and system with Toshiba's exclusive Tray Ejection Prevention.

Intel® Wireless Display

Wirelessly connect to your TV so you can share laptop content on the big screen — now in 1080P full HD (where supported).

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.