Please wait...action in progress.
Toshiba 16GB MicroSD Class 4 Memory Card
Images
IMAGES
 »

Toshiba 16GB MicroSD Class 4 Memory Card

Part Number: PFM016U-1DAK
Be the first to write a review

 
List Price:
$19.99
Instant Savings:
-$10.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $9.99
Offer expires 7/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/28/2015.
Learn More
Toshiba 16GB MicroSD Class 4 Memory Card Toshiba 16GB MicroSD Class 4 Memory Card
$9.99 In stock
Product description: Capture, save, and share your photos, music, video and files with Toshiba micro Secure Digital High Capacity (micro SDHC) memory cards. Toshiba's micro SDHC memory card is designed for high speed performance and reliability that is backed by a 5-year Toshiba limited warranty.
 

Capture, save, and share your photos, music, video and files with Toshiba micro Secure Digital High Capacity (micro SDHC) memory cards. Toshiba's micro SDHC memory card is designed for high speed performance and reliability that is backed by a 5-year Toshiba limited warranty. The micro SDHC card is optimized for use with your small form factor SDHC-compatible mobile devices1, such as your mobile phones and ultra-portable devices. A full sized SDHC adapter is also included to work with standard SDHC devices such as digital cameras, camcorders, and laptop computers1. If you're looking to accelerate your mobile digital life, look no further. No matter how small your phone or other device is, you can get the most from it with the Toshiba micro SDHC memory card.

Features:

  • Works with SDHC-compatible devices such as mobile phones, digital cameras and camcorders
  • Includes microSD to SD adapter to easily transfer music, photos, and files between the microSD card and other devices using a standard SD or SDHC card
  • High-Speed Class Rating: Class 4: 4 MB/sec minimum data transfer rate
  • Built-in write-protect switch prevents accidental data overwrites (on included SD adapter)
  • Plug and Play with no software to install
  • 5-Year Limited Warranty

Specifications:

  • Capacity: 16GB
  • Dimensions: 0.56" (W) x 0.05" (H) x 0.44" (L)
  • Package Weight: 1.5 oz
  • Color: Black

1Check with your device manufacturer for full compatibility.


Toshiba 16GB MicroSD Class 4 Memory Card - Write a Review Close  Close