Please wait...action in progress.

Introducing the Ultrabook™

It is ultra thin, ultra light, and ultra responsive. Meet the Ultrabook, a new breed of laptop you'll be seeing more and more of. The Ultrabook — the name comes from Intel, which created the category and supporting technologies — offers the instant-on convenience of a tablet, with the functionality of a conventional laptop. An Ultrabook is lighter than most laptops and it's quicker. It can start up and resume from sleep within seconds, so you’re up and running faster. Our Ultrabook devices have compact screens and are powerful enough to run standard office applications and more. Yet they are capable of extra-long battery life. Prices are reasonable, too, starting at under $1,000.

"Super" laptops

When shopping for an Ultrabook look for words such as "super-thin," "super-light," and "durable." That's how manufacturers are describing the sleek new laptop, which measures less than an inch thick and weighs less than four pounds. The Portégé® Z930, for example, is just .63 inches thick and weighs 2.5 pounds, including a 13.3-inch high-definition LED backlit screen. For sturdiness, a honeycomb-like inner ribbing reinforces the unit's magnesium alloy casing.

These types of computers have a solid-state drive (SSD) for storage instead of a hard drive. Because they have no moving parts, SSDs keep the laptop cooler, thus fewer fans are needed and there's less noise. SSDs also make the Ultrabook nimble. With the SSD's flash memory paired with Intel's Rapid Start technology, the Ultrabook can resume to the desktop in seconds, compared to a minute or longer for many Windows PCs*. This lets you get to work a lot faster, saving time, frustration, and battery life.

Battery life for an Ultrabook is longer than your average laptop's: from five to eight hours, depending on your work and entertainment habits. The 2nd Generation Intel® Core™ processors that Ultrabook uses also reduce power consumption. Ultrabook systems come equipped with a choice of an Intel Core i3, i5, or i7 processor. These chips optimize the best battery life possible while still offering enough performance to get most types of work done, whether you spend most of your time social networking or editing high-resolution digital photos.

Ultrabook Laptops

Full laptop features

Despite their wafer-thin cases, these laptops come fully loaded with the features you've come to depend on in a conventional laptop. They use the Windows operating system and can run all your favorite programs, including most games. (3D games are about the only exception because they generally require a dedicated graphics card, and the Ultrabook is equipped with an integrated graphics system instead.) All the usual laptop connections are present, including two or three USB ports, an SD memory card slot, Wi-Fi®, and a webcam.

Intel Wireless Display (WiDi) technology is also built into select Ultrabook models. WiDi lets you display what is on the laptop's screen on a nearby HDTV without connecting the two together with a cable. This lets you project personal content, online TV shows, home movies, home videos, and more on a big screen.

The only standard laptop feature Ultrabook systems lack—because they are so thin—is an optical drive. For burning discs and installing software you can buy a USB optical drive for about $60. However, integrated DVD or even Blu-ray drives could become available in the future as Ultrabooks compress more portable features into less space. Future Ultrabook systems also will be even lighter, and some might be convertible--that is, capable of switching from a standard clamshell design to a full tablet mode with touchscreen.

An ultra future?

These PCs set a new standard for laptops: lighter and thinner than ever, and ready to give you quick and convenient access to your files and online life. With their mainstream prices, slim designs, good performance, and responsiveness, this Ultrabook category promises to be the next must-have laptop.

* These PC’s usually use standard HDD’s instead of SSD’s

Check out our line of Ultrabook Systems »
32 Products Found

Sort by:

View:

1 of 4»


Toshiba CB30-A3120 Chromebook

Toshiba CB30-A3120 Chromebook
Average customer rating:
(2)
 

Estimated Ship Date from Toshiba is 04/21/2014.

  • Intel® Celeron® Processor 2955U
  • Chrome OS™
  • 2GB DDR3L 1600MHz (max 2GB)
  • 116GB: 16GB Solid State Drive + 100GB Google Drive included (free for 2 years)
  • Intel® Integrated Graphics

Toshiba Satellite C50-ASMBNX4 Laptop

Toshiba Satellite C50-ASMBNX4 Laptop
Average customer rating:
(1)
 

Estimated Ship Date from Toshiba is 04/28/2014.

  • Intel® Celeron® Processor 1005M
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 4GB DDR3 1600MHz memory
  • 500GB HDD (5400rpm, Serial ATA)
  • Intel® Integrated Graphics
Add to Cart »

Toshiba Tecra R940-SMBN23 Laptop for Small Business

Toshiba Tecra R940-SMBN23 Laptop for Small Business
Average customer rating:
(1)
 

This product will be custom built for you. Estimated Ship Date from Toshiba is 04/28/2014.

  • Intel® Core™ i3-3110M dual core processor
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 2GB DDR3 memory
  • 320GB 5400 RPM storage
  • Intel® HD integrated graphics
Customize It»

This Laptop is Customizable

The specifications above are pre-selected. Other upgrades are available.

Toshiba Tecra R950-SMBN23 Laptop for Small Business

Toshiba Tecra R950-SMBN23
Average customer rating:
(1)
 

This product will be custom built for you. Estimated Ship Date from Toshiba is 04/28/2014.

  • Intel® Core™ i3 Processor
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 2GB DDR3 memory
  • 320GB 5400 RPM storage
  • DVD SuperMulti drive
Customize It»

This Laptop is Customizable

The specifications above are pre-selected. Other upgrades are available.

Toshiba Tecra A50-ASMBN22 Laptop

Toshiba Tecra A50-ASMBN22 Laptop
 

This product will be custom built for you. Estimated Ship Date from Toshiba is 04/30/2014.

  • Intel® Core™ i3-4000M dual core processor
  • Windows 8
  • 4GB DDR3L memory
  • 500GB 5400 RPM storage
  • Intel® HD integrated graphics
Customize It»

This Laptop is Customizable

The specifications above are pre-selected. Other upgrades are available.

Toshiba Satellite C50-ASMBNX5 Laptop

Toshiba Satellite C50-ASMBNX5 Laptop
 

Estimated Ship Date from Toshiba is 04/21/2014.

  • Intel® Core™ i3-3110M Processor
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 4GB DDR3 1600MHz memory
  • 500GB HDD (5400rpm, Serial ATA)
  • Intel® Integrated Graphics
Add to Cart »

Toshiba Satellite L40-ASMBNX3 Laptop

Toshiba Satellite L40-ASMBNX3 Laptop

Estimated Ship Date from Toshiba is 04/21/2014.

  • Intel® Core™ i3-3217U Processor
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 4GB DDR3 1600MHz memory
  • 500GB HDD (5400rpm, Serial ATA)
  • Intel® Integrated Graphics
Add to Cart »

Toshiba Tecra Z40-ASMBN22 Laptop

Toshiba Tecra Z40-ASMBN22 Laptop
 

This product will be custom built for you. Estimated Ship Date from Toshiba is 04/30/2014.

  • Intel® Core™ i3-4010U Processor
  • Windows 8.1
  • 8GB DDR3L memory
  • 500GB hard drive
  • 14" HD TFT LED Backlit Display (1366x768)
Customize It»

This Laptop is Customizable

The specifications above are pre-selected. Other upgrades are available.

Toshiba Satellite L40-ASMBNX2 Laptop

Toshiba Satellite L40-ASMBNX2 Laptop

Estimated Ship Date from Toshiba is 04/21/2014.

  • Intel® Core™ i5-3337U Processor
  • Windows® 7 Professional (64-bit) with recovery media for Windows 8 Pro
  • 750GB (5400rpm, Serial ATA)
  • Intel® Integrated Graphics
  • DVD-SuperMulti drive (+/-R double layer)
Add to Cart »

Toshiba Satellite C50-ASMBNX6 Laptop

Toshiba Satellite C50-ASMBNX6 Laptop
 

Estimated Ship Date from Toshiba is 04/28/2014.

  • Intel® Core™ i5-3230M Processor
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 4GB DDR3 1600MHz memory
  • 750GB (5400rpm, Serial ATA)
  • Intel® Integrated Graphics
Add to Cart »

1 of 4»


Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.
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
This innovative technology upconverts 480i, 480p, and even 720p content to create a sharper, more detailed picture. It will make all your standard-def stuff look and feel more like HD.
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
Reach out and tap open brilliant HD movies shown with amazing color, contrast and clarity. Plus, get an exceptional amount of screen “real estate” for multitasking.
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
High-speed 7200RPM SATA hard drives give you quicker access to your files and multimedia, so you’ll spend less time waiting and more time enjoying.
/images/showcase/icons/blue/7200-rpm-hdd.png
9-Cell Li-ion Battery Pack
This rechargeable 9-Cell battery allows you to stay connected even longer while on the go.
/images/showcase/icons/blue/9-cell-battery.png
Active Management Technology
Used with remote management software, Active Management Technology on Intel® vPro™—equipped Toshiba laptops lets you remotely configure, diagnose, isolate, and repair infected PCs—even if they’re off.
/images/showcase/icons/blue/active-management-technology.png
Advanced/Discrete Graphics
Dedicated graphics enliven and enhance the way you view movies, photos and games, all without robbing the performance you need to get other things done.
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
This laptop meets Autodesk’s minimum requirements for certain Autodesk software products and has passed Autodesk tests designed to verify that this system supports advanced graphics display features. Visit www.autodesk.com for more details.
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
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
/images/showcase/icons/blue/bluetooth.png
Bluetooth® Connectivity
Along with built-in Wi-Fi®, you’ll also enjoy onboard Bluetooth®, which makes it easy to expand your comfort and convenience by using wireless gear.
/images/showcase/icons/blue/bluetooth.png
Built for Business
Built for Business systems feature a variety of upgrade options, remote manageability and docking (select models), and business operating software. They are designed with the professional user in mind and offer longer durability, reliability and added protection for the road.
/images/showcase/icons/blue/built-for-business.png
Built-in GPS
Note your location most anywhere on Earth thanks to the built-in GPS and take advantage of today’s popular map applications, photo tagging and more.
/images/showcase/icons/blue/gps2.png
Built-in Wi-Fi®
All SmartTV Models Have Built-in Wi-Fi. No Dongle Needed.
/images/showcase/icons/blue/wireless.png
Business Card Reader
Save yourself time, trouble and mistakes by scanning business cards and keeping important contact information in an easily accessed file.
/images/showcase/icons/blue/business-card-reader.png
Capacitive 10-finger Multi-touch
The ten-finger multi-touch screen design on this tablet lets you navigate and control your visual experience with ease.
/images/showcase/icons/blue/touch-screen.png
CEVO™ 4K
2nd Generation Quad + Dual Core Processor delivers the ultimate 4K Ulra HD image from 4K and standard 4K.
/images/showcase/icons/blue/cevo-4k.png
ClearScan®
Get awesome, crisp images for quick-action sports and other fast-motion video.
/images/showcase/icons/blue/clearscan.png
ClearScan® 120Hz
Get awesome, crisp images for quick-action sports and other fast-motion video.
/images/showcase/icons/blue/clearscan-120.png
ClearScan® 240Hz
Get awesome, crisp images for quick-action sports and other fast-motion video.
/images/showcase/icons/blue/clearscan-240.png
Cloud TV
Cloud TV takes the connected experience to a new level and provides a better user experience by offering easier content discovery and acquisition, including news content and more.
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
Experience full 5.1 surround sound on a home theater, or enjoy immersive virtual surround sound through headphones or the built-in laptop speakers.
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
Chat, video conference and snap still pictures through a 2MP front webcam. And use a 5MP rear camera to capture photos & videos in high-def.
/images/showcase/icons/blue/dual-front-back-webcams.png
Dual Front & Back Webcams
Chat & video conference with the 2MP front camera. Or use the 5MP rear camera to capture HD photos & videos and enjoy augmented reality apps.
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
Dynamic Picture Mode creates the right amount of “pop,” and provides more colors, finer details, less visual noise and brighter, realistic pictures.
/images/showcase/icons/blue/dynamic-picture-mode.png
EasyGuard® Technology
Stay more agile, productive and competitive with Toshiba’s exclusive EasyGuard® Technology which offers greater mobile reliability, security and convenience.
/images/showcase/icons/blue/easyguard-technology.png
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click.
/images/showcase/icons/blue/eco-utility.png
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007.
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
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
/images/showcase/icons/blue/epeat-gold.png
eSATA USB Combo Port
Experience faster data transfers when using an external hard drive. It’s the ideal solution for smarter back-ups, or storing your growing media collection.
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
harman kardon stereo speakers bring an added dimension to music, movies and gaming with rich, immersive audio. Enjoy deeper, richer lows, crisper highs, and more lifelike conversations.
/images/showcase/icons/blue/harman-kardon-speakers.png
HDMI In
Connect with receivers, gaming consoles, DVD players and more to enjoy brilliant high-def sound and visuals right from your All-in-One desktop computer.
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
Get the speed and capacity you want with quick flash storage to open commonly used files and applications, plus a standard hard drive to store saved data.
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
Tackle term papers, write letters, balance your budget, and handle high finances. This feature makes typing and data entry go so much faster.
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
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
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
Intelligently optimizes your laptop, providing outstanding graphics performance when you need it, all the while extending battery life for longer enjoyment.
/images/showcase/icons/blue/nvidia-gforce-graphics.png
Onkyo® Speakers Enhanced by SRS Premium Sound 3D™
Savor audio that’s louder, clearer, fuller and more life-like. Movie soundtracks and dialogue will sound amazing. You’ll enjoy more immersive gaming too.
/images/showcase/icons/blue/audio-speaker.png
PC Health Monitor
Toshiba’s PC Health Monitor alerts you to issues before they become problems, constantly gauging your machine’s temperature and power usage, while checking the hard drive to help protect against shocks.
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
Thanks to the four cores on this processor you’ll experience unflinching performance when playing intense 3D games, creating and editing video, or enjoying music and photos.
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
Make older photos, clips and movies look and feel more like HD with this innovation that upconverts standard-def movies, improving sharpness and color in real-time.
/images/showcase/icons/blue/resolution-plus.png
Rich Dolby® Sound
Because you deserve nothing but the best, Toshiba disc players off a wide range of advanced Dolby® sound technologies, including Dolby® Digital Plus and Dolby® True HD.
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
These sophisticated new drives not only simplify playing your music and movies, but they also work great in cramped quarters, and add to the clean, streamlined looks of your laptop.
/images/showcase/icons/blue/slot-loading.png
Smart BD
Watch the latest movies from VoD partners like Netflix®, VUDU®, and Hulu Plus™. Stream the latest music from Pandora®, or watch videos from YouTube®. Plus, you can also access dozens of additional media apps from the VUDU® Apps portal.
/images/showcase/icons/blue/smart-blu-ray.png
Smart Card Reader
Designed for those who work with highly sensitive information, smart card readers are a sophisticated way to limit PC access using highly advanced security token encoding.
/images/showcase/icons/blue/smart-card-reader.png
Smart Optical Drive
Save your battery with the Power On/Power Off. And protect your media and system with Toshiba’s exclusive Tray Ejection Prevention.
/images/showcase/icons/blue/smart-odd.png
Smart TV
Enhances your television experience by tying into the web, your mobile devices, even other electronics in your home to expand what you can do and enjoy.
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
These notebooks transform into a "tablet" with a digital pen for sketching ideas, calculating math problems, marking up documents, or tapping open files.
/images/showcase/icons/blue/tablet-pc.png
Toshiba Hi-Speed Start
This technology allows you to save precious time by offering a quicker boot-up from off state.
/images/showcase/icons/blue/hi-speed-start-stopwatch.png
Toshiba Smart Client Manager
Endpoint Management Solution that offers quick and efficient Patch Management, Power Consumption Settings and BIOS level Security functionality to safely manage the mobile workforce.
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
This unique transreflective widescreen LED-backlit display lets you work effectively in the office—or even out in direct sunlight. It also produces rich color in most any lighting condition.
/images/showcase/icons/blue/led-backlit-display.png
Triple-Core Processor
Enjoy more vibrant entertainment; connect to what you care about; create more freely than ever; and do more on the go with the three cores offered on this CPU.
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
When two screens just don’t give you enough viewing real estate, there’s no need to worry. These Tecra laptops let you expand your view up to four.
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
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.
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
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.
/images/showcase/icons/blue/webcam.png
Webcam
Bring conversations to life with photos, and turn any conversation into a video chat with up to 10 friends. You’ll look great on the HD webcam.
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
Lets you stream audio and video content from your smartphone, tablet or laptop without a network connection (Peer to Peer connectivity requires both devices to be Miracast™ certified)