Close

Toshiba USB 2.0 Portable DVD Super Multi Drive (Tray Load)

Part number: PA3834U-1DV2

List Price:
$99.99
Instant Savings:
-$40.01
Total Price
$59.98
Offer expires 5/18/15
Average Customer Rating:
Some rating value

Watch movies, load software and back-up files can’t be easier with the Toshiba Portable DVD SuperMulti Drive. Weighs at only 12 ounces and powered directly from your computer, the drive offers easy portability to burn and play CDs and DVDs anywhere, anytime. Its small, lightweight and cutting-edge design is perfect for Netbooks, Mini-Notebooks, and laptops without an optical drive or with an outdated optical drive. Record to all major formats on one drive and enjoy excellent playback compatibility on DVD drives and players. You can record hours of video onto DVD with your computer, then play it back in your living room. You can also back up critical files on DVD-RAM.

The Toshiba Portable DVD SuperMulti Drive comes with everything you need – USB Y cable and the award-winning WinDVD® playback software for Windows® OS. Simply plug in the USB port of your PC and play - there’s no need for an extra power supply. Its Hi-Speed USB 2.0 (backwards compatible with USB 1.1) interface provides the perfect combination of performance and software to effortlessly burn discs and play DVDs. For business applications or personal pleasure, this portable SuperMulti drive does it all.

Features:

  • Sleek and ultra-portable design fits in your carrying case and won’t weight your down
  • Simple and fast installation - easy plug and play operation
  • USB powered – no external AC adapter required
  • Compatible with most CD and DVD disc formats
  • Watch movies, load software and back-up files
  • Tray Loading Drive for easy access to media
  • Buffer Under Run Free Technology for stable writing under high speed
  • ABS (Automatic Ball Balancing System) reduces vibration and noise
  • Includes playback and writing software for Windows OS
  • Supports both 8cm and 12cm optical discs
  • Record to single or double-layer DVDs, and to DVD-RAM
  • Eco-friendly design is RoHS compliant
  • Includes Corel WinDVD and Burn.Now playback/burning software applications

Specifications:

  • Dimensions & weight: 5.8” x 5.7” x 0.79”; 12oz
  • Interface: USB 2.0
  • Compatible with Windows® 7, 8 & 8.1
  • Support Disc Formats and Speed (Max.):
    Support Disc  
    Speed (Max)
    Rewritable
       
    Read
    Write
    CD CD-ROM
    24X
    -
    N
      CD-R
    24X
    24X
    N
      CD-RW
    24X
    24X
    Y
    DVD DVD-ROM
    8X
    -
    N
      DVD+R
    8X
    8X
    N
      DVD-RW
    8X
    6X
    Y
      DVD-RAM
    5X
    5X
    Y
    DVD Double Layer DVD+R DL
    8X
    6X
    N
      DVD-R DL
    8X
    6X
    N
  • Min. System Requirement: Windows 8 / 7 OS with available USB port.
  • Access Time (Random): CD 130ms; DVD 160ms
  • In the box: One Toshiba Portable DVD SuperMulti Drive, USB Y Cable, CD-ROM and documentations
  • One-year limited warranty