Please wait...action in progress.
Flash Storage

Flash Storage

Share The Fun In A Flash

With all the various devices used today, flash storage may be the most convenient way yet to move files and multimedia from one place to the other. They’re small, portable and affordable.

  • Up to 32GB of storage capacity
  • Great for expanding your storage
  • Portable & affordable

Flash Storage by series

Memory Cards

Memory Cards

Shuffle back and forth

  • Ideal for transferring files & multimedia
  • Great for adding extra storage to portable devices
  • Available in various capacities

Starting at: $6.99

Shop All Memory Cards

USB Flash Drives

USB Flash Drives

The perfect place to put it all.

  • Compact, plug & play for easy data storage and file sharing
  • Up to 128GB storage capacity
  • Reliable, spacious and easy to carry

Starting at: $4.99

Shop All Flash Drives

Wireless SD Cards

Wireless SD Cards

Share it fast.

  • Share photos and videos wirelessly
  • Up to 32GB of storage capacity
  • Compatible with most SDHC enabled cameras & camcorders

Starting at: $49.99

Shop All wi-fi sd cards

CompactFlash

CompactFlash Cards

Capture your world at life speed.

  • Ideal for continuous burst-mode photography & Full HD video recording
  • Ultra high performance allows for greater productivity
  • Up to 128GB storage capacity

Starting at: $79.99

Shop All CompactFlash Cards

Flash Storage features

Tremendous Convenience
Tremendous Convenience
Conventional memory cards and USB flash drives are great for presenting slide shows on your laptop, transferring content from your camera to your TV, handing work to colleagues, or turning in school assignments. The CompactFlash cards are great for high-end DSLR cameras, and the FlashAir™ Wireless Memory Card lets you share pics and video without even pulling it from the device.
A Wide Range of Capacities
A Wide Range of Capacities
Micro SD, SD cards, CompactFlash cards and USB flash drives can store up to 128GB of letters, budgets, school work, music, videos and other data. The FlashAir™ Wireless Memory Card comes in a capacity of 16GB and 32GB. With so many choices available, it’s easy to pick the type and exact size of memory you want for your particular needs.
Great Reliability
Great Reliability
With no moving parts, innovative Toshiba flash storage products are an extremely stable way to store your digital stuff. Plug them in, load them up, and you can breathe easier knowing your vacation photos, crucial documents and playlists are there right when you need them.


Have you ever felt like...

...you needed a storage device that can quickly store and transfer files between computers, just plug & play and no hassle?

...you are running out of space for your photos, music, apps, and games on your digital cameras, tablets or smart phone?

...you need to capture more photos per second on your DSLR camera?

...you could just share the photos you have just taken with your camera with your friends and family, without needing to transfer them to your PC first?


The good news...

...is that with Toshiba’s complete flash storage lineup– you can capture, save and share all of your photos, music, video and files quickly, easily and reliably.

Why Toshiba?

Toshiba NAND Flash Memory is built with leading-edge technology in one of the world’s largest and most advanced NAND Flash fabrication facilities. As the inventor of NAND Flash and world’s most experienced NAND Flash manufacturer, Toshiba’s removable flash storage solutions offer industry-proven quality and reliability with leading speeds, performance, and capacities.

Inventor of Flash Memory
Scenario Recommended Product Benefits Compatible Devices Capacities
Simple data backup and transfer between computers TransMemory® USB 2.0 and USB 3.0 Flash Drives
  • Simple Plug & Play operation
  • Compatible with both Windows® and Mac®
  • Includes downloadable security software with password protection1
Laptops, Desktop PCs, UltraBooks, MacBooks, and any computer device with USB 2.0/3.0 port 8 – 64GB
Capture high resolution photos and videos SDHC Memory Card
  • Class 10 UHS-I high speed with up to 30 MB/s read and 10 MB/s write2
  • Built-in write-protect switch prevents accidental data overwrites
Digital cameras, camcorders 8 – 32GB
Capture and share photos instantly anytime, anywhere FlashAir II
  • Wirelessly transfer data through wifi access
  • Allow simultaneous access up to 7 devices
  • No driver or software installation required
Digital cameras, camcorders, and any device with SD card slot 16GB - 32GB
Extend storage capacity on mobile devices MicroSD Memory Card
  • Class 10 UHS-I high speed with up to 30 MB/s read and 10 MB/s write2
  • Includes a SD adapter to allow data transfer between any microSD and SD card slots
Tablets, mobile phones, e-readers 8 – 64GB
Continuous burst-mode photo shooting and full HD video recording Exceria ProTM 1066x CompactFlash® High Speed Memory Card
  • Up to 160MB/s read and 150MB/s write3
  • UDMA7 high-speed interface to maximize the full performance of high-end DLSR cameras
  • Video Performance Guarantee (VPG-65) ensuring minimum sustained write speed to capture full HD video
DSLR cameras, HD camcorders 16 - 64GB

1 Security software, allowing data that has been saved in the memory to be password protected, is available for download at www.support.toshiba.com.

2 Maximum read speed 30 MB/s; write speed lower. Based on Toshiba internal test results, read and write speeds may vary depending on user-specifications such as devices used and files size read or written.

3 16GB cards will have 95MB/s maximum write speed. Read/Write speed was internally tested based on UDMA mode 7 16bit (LBA48). Read and write speed may vary, depending on user specifications such as devices used and file size read or written. (Transfer speed of 1MB/s calculated as 1,000,000 bytes/s)

How Much Storage Do You Need?

Approximate Number of Pictures1

Camera
Res.
Avg. File Size 4GB 8GB 16GB 32GB 64GB 128GB
6MP 1.7MB 2100 4210 8420 16850 33700 67400
8MP 2.1MB 1690 3380 6770 13550 27110 54230
10MP 3.1MB 1180 2370 4750 9510 19020 38050
12MP 3.8MB 970 1940 3880 7760 15520 31040
15MP 5.0MB 720 1450 2910 5830 11670 23350
18MP 6.1MB 600 1200 2400 4810 9620 19250

Approximate Minutes of Video vs. Card Capacity1

MPEG-4 Video
Resolution
Data Rate 4GB 8GB 16GB 32GB 64GB 128GB
640 x 480 3 Mbps 163 327 655 1310 2621 5242
720 x 480 5 Mbps 99 196 393 786 1572 3145
1280 x 720 8 Mbps 61 122 245 491 983 1966
1920 x 1080 17 Mbps 28 57 115 231 462 925

Approximate Hours of Audio vs. Card Capacity1

AAC Audio Data Rate 4GB 8GB 16GB 32GB 64GB 128GB
128 Kbps 16 KB/s 60 130 260 520 1040 2090