Please wait...action in progress.
Toshiba recommends Windows 8.

DESIGNED TO ENTERTAIN

Satellite® U840W

  • 21:9 cinematic ultra-widescreen display
  • harman/kardon® speakers with SRS® Premium Sound HD™
  • stylish dual-tone Aluminum casing
starts at $[finalPrice]

Powered to Perform. Designed to Move.

Wrapped in gorgeous dual-tone brushed aluminum with a soft-touch trim, the Satellite® U840W Ultrabook™ casing not only gives it high style, it's also incredibly lightweight and sturdy. A raised-tile, LED-backlit keyboard is great for typing when the lights dim. And thanks to a built-in webcam and microphone for instant videoconferencing, your friends and family can be right there with you, wherever you are.

Exclusive Toshiba Extras

Like all Toshiba PCs, the Satellite® U840W Ultrabook™ pushes the envelope of mobility, yet gives you a nice package of tried-and-true extras you'll only get from the world's leading technology innovator. Use your new Ultrabook™ as a portable power station (even when it's off) with USB Sleep & Charge. Make all your content look like HD with Resolution+®. And enjoy fuller, richer sound from your MP3 player with Toshiba Sleep & Music.

Port View

Optimized for entertainment and ultra-stylish from every angle, the Satellite® U840W is the only Ultrabook™ with a 14.4-inch 21:9 ultra-widescreen display. Whether you're seeking widescreen entertainment or wide-open multitasking, the Satellite® U840W Ultrabook™ delivers an ultra-stylish, ultra-thin, ultra-responsive alternative to the conventional laptop-so you can always play a starring role.

Windows 8 has been reimagined to be all about you. Put what matters most right on your Start screen, and get instant access to your people, apps, sites and more, so you can spend less time searching and more time doing.

Lights. Camera. Satellite®.

Watch your favorite Hollywood features in their original 21:9 format and get a true cinematic experience on the only Ultrabook™ designed with the movie buff in mind. With its 14.4" 21:9 ultra-widescreen display and premium SRS® enhanced harman/kardon® stereo speakers, the all-new Satellite® U840W Ultrabook™ is ready for show time. Experience colors that are unbelievably vivid and true, lifelike images in perfect contrast and HD movies that virtually fill all 14.4 inches of the HD+ LED-backlit TruBrite® display.

Essential Ports; Unlimited Connectivity

The Satellite® U840W Ultrabook™ is equipped with the essential ports you'll need to share content and connect with virtually anything. Connect to any compatible HDTV and watch your content in full 1080p and with immersive surround sound thanks to its HDMI® port. Enjoy three USB 3.0 ports capable of blazing-fast transfer rates, so you're free to sync, share and transfer photos, videos and more at lightning speed. It's also equipped with Bluetooth® for easy connectivity with wireless devices like a mouse, keyboard or headset.

 

Performance & a Great Battery Life Rating

With seamless multitasking that's faster and more responsive, the Satellite® U840W Ultrabook™ 3rd-generation Intel® Core™ processor delivers performance and efficiency you'll really notice. Rampage across the web, video chat, watch video, download large files, edit photos, kick back and watch a movie. Enjoy laptop content on your HDTV with Intel® Wireless Display technology (TV adapter required, sold separately. ) Plus it has a long battery life rating to help you power through your day while on the go, and deliver ultraportable performance where you need it most – everywhere.

Smart Storage in a Flash

It may be ultra-compact, but the Satellite® U840W Ultrabook™ is no slouch when it comes to storage space. It comes with ultra-fast flash storage options, so you can take your entire digital video collection, music library, documents and programs with you wherever you go. Toshiba High-Speed Start and Intel® Rapid Start Technology™ get you from zero to flat-out faster, and ensure your desktop, gaming session, movies and programs are up, running and resumed right where you left off, in a flash.

Additional Features

LED Backlit Keyboard

Use your new laptop day or night thanks to convenient backlit keys. The gentle glow makes it easy to see what you're typing - or just find that button you're looking for - in almost any light.

Resolution+®

Make older photos, clips and movies look and feel more like HD with this innovation that upconverts standard-def movies, improving sharpness and color in real time.

USB Sleep & Charge

Power your smart phone and other USB-based portables-even when your ultrabook is off. Great for charging a dead cell phone on the run!

Toshiba Sleep and Music

Listen and enjoy music from your MP3 player through your U840W speakers-even when your ultrabook is powered down.