Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba recommends Windows® 7.

Mini Laptop NB305

  • Light, stylish and highly portable
  • Travel-friendly features
  • Up to 7½ hours battery life rating*

Sorry, this product is no longer available.

Check out the Thrive™ Tablet »


Mini Laptop NB305

Easy to Use for Everyday Tasks

The NB305 netbook is a great thing made better. It features the latest dual-core Intel® Atom™ CPU for improved performance and enhanced video capabilities, which speeds things up when you're downloading and streaming Web and Flash content. There's also more storage, and advanced Wireless-N for faster Internet connection.

Genuine Windows® 7 Starter

Windows® 7 Starter makes netbooks easier to use because it puts less between you and what you want to do — less waiting, less clicking, less hassle connecting to networks.

Up to 7 ½ Hours of Battery Life Rating*

Newly enhanced to give you day-to-night battery life, the NB305 netbook will have you sailing past power outlets all day long.

Battery Life

Award-Winning Comfort-Driven Design

Many netbooks seriously cramp your style. But the NB305 netbook has a full-size keyboard and touchpad to comfortably type e-mails and update your Facebook page without skipping a beat. Its 10.1" diagonal screen size is larger and easier on the eyes. Plus it comes with a durable textured finish in your choice of sophisticated colors, so it complements your personal style, too.

Travel-Inspired Features

The NB305 netbook is engineered to watch your back while you're moving fast forward — with features like USB Sleep-and-Charge to keep you and your smart phone fully powered, a Hard Drive Impact Sensor to help safeguard your data, plus an international warranty.

Eco-Conscious Design

We engineered the NB305 netbook with an eye toward your mobility and the environment too. It comes with a mercury-free LED backlit display, along with our power-saving Toshiba eco utility™. Plus, it's also Energy Star® 5.0-compliant and EPEAT™ Gold qualified.

Durable Aluminum Finish

The NB305 netbook comes in a hard-wearing aluminum lid in Royal Blue.

The NB305 netbook comes in a hard-wearing aluminum lid in Royal Blue.

New Toshiba Refinements

New Toshiba Refinements The NB305 netbook is a great thing made better. It features the new Intel® Atom™ CPU for improved performance and enhanced video capabilities, which speeds things up when you're downloading and streaming Web video content. Plus, an additional speaker improves sound clarity.

Additional Features

Full-size Keys & Touchpad

Typing and surfing the web are totally comfortable, thanks to full-size keys and touchpad standard on this model.

Everyday Companion

Designed to be as easy on the budget as it is to carry, the NB305 netbook makes an ideal companion PC for tackling everyday tasks as you move through your day.

Toshiba Extras

Streamline your fun and personalize how you stay organized with free pre-loaded apps like Toshiba Bulletin Board™, Toshiba Media Controller™ and Toshiba ReelTime™.

USB Sleep & Charge

Power your smartphone or MP3 player, even when your netbook is asleep or off. Great for charging a dead handset while you're on the move!