Please wait...action in progress.

Portégé® M750 — Total productivity, with a personal touch.

  • Notebook-to-tablet convertibility
  • Great for working indoors, or outdoors.
  • Digital pen- and touch screen-capable
 starts at: $[finalPrice]
Portégé® M750 Open View

Portégé® M750 Open View

some models include

Genuine Windows® XP Tablet PC with recovery media for Genuine Windows® 7 Professional

Select models come with Windows® XP Tablet PC pre-installed, plus installation media for Windows® 7 Professional, so you can upgrade whenever you're ready.

Good-as-Gold Green Technology

This laptop series is also among the greenest! In fact, this Portégé® M750 series was awarded elite EPEAT Gold™ status, the highest rating in environmental standards for laptops by EPEAT.

Portégé® M750 was awarded elite EPEAT Gold™ status

Energy-Efficient Intel® Performance

Unlike many others on the market, these amazing Portégé M750 Tablet PCs work hard yet still conserve energy, thanks to the energy-efficient performance of Intel® Technology. For you, it's a big leap ahead in power and battery life.

Intel® Centrino® 2 with vPro™

Convertible 12.1" Indoor/Outdoor Display

Use this machine as traditional notebook with a keyboard. Or twist it into a Tablet PC for the ultimate in freedom. Now you can tap, write and draw with a digital pen—even finger the touch screen to get things done. And get things done, indoors or outdoors.

Convertible 12.1 inch Indoor/Outdoor Touch Display

4th-Generation EasyGuard® Technology

Newly refined, and now with a comprehensive PC Health Monitor, Toshiba's 4th-Generation EasyGuard® Technology gives you more enjoyable, productive, trouble-free computing.

4th-Generation EasyGuard® Technology

Integrated Optical Drive

Why choose between lightweight portability and an optical drive? This Portégé comes with a DVD SuperMulti drive for loading programs, sharing work and doing data back-ups. Laptops with anything less just won't do.

Integrated Optical Drive

Windows® XP Mode — Compatible

All Portégé® R600 laptops with Windows® 7 Professional are compatible with Windows® XP Mode, so running your existing business software is a breeze.

Windows® XP Mode — Compatible

works great with

Toshiba Express Port Replicator II

No more plugging and unplugging — connect all your accessories with one easy cable!
learn more »

Toshiba Express Port Replicator II

6-Cell Expansion Slice Battery

Stay unplugged even longer with a convenient secondary high-capacity battery pack.
learn more »

6-Cell Expansion Slice Battery

Essential Pen Kit

No more lost or misplaced tablet pens — this essential bundle contains a main pen, an emergency pen, and a pen tether.
learn more »

Essential Pen Kit
Portégé® M750 Closed Lid View
 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.