Please wait...action in progress.
Toshiba recommends Windows 8.

Satellite® L955

  • Thinner design, less than 1” thick
  • Well-equipped PC
  • Outstanding Performance
starts at $[finalPrice]

Outstanding Performance

Grab the latest software and tackle your to-do list, thanks to a choice of Intel® or AMD Core™ processors, along huge RAM. Add even more room to hold your growing library of files, videos and music with an option 750GB hard drive.

Port View

Slim down and power up with more performance, portability and style than ever. Now even thinner at less than an inch thick, the all-new, Satellite® L955 laptop gives you incredible power and freedom to stay connected, productive and entertained—at your desk or on the go. Its sizable screen and large intuitive touchpad help you make the most of the new Windows 8 experience. Add the fact it's built with tried, true and tested Toshiba innovation and it's the perfect choice when upgrading to a Windows 8 PC.

Take Advantage of Windows 8

Be ready to take advantage of the next big revolution in PC computing: Windows 8. The Satellite® L955 laptop is equipped with a larger touchpad with modern gesture support to give you the most freedom and fluidity with Windows 8.

Entertain. Multitask. Move fast.

Bring on the spreadsheets and entertainment. You've got a big 15.6" diagonal, widescreen, TruBrite® display so you'll have all the room you need, plus amazing color, clarity and contrast—all encased in a laptop with the design and battery life rating to keep you moving. Play Hollywood hits on the built-in optical drive or optional Blu-ray Disc™ player and scale up your movies and games on a home theater with onboard HDMI®.


Live Larger

Tap into powerful Intel® Core™ processors14 when you sit down to write letters or term papers, catch up on work, or tackle family budgeting. Do and enjoy everything more with a big 15.6" diagonal screen. Expand and share with a media card reader and plenty of ports—including USB 3.024 and HDMI®.7

New Thinner Styling

The new, slimmer Satellite® L950 is incredibly less than an inch thick, comes in a Fusion® Finish and includes a sleek full-sized raised-tile keyboard with 10-key pad.

Connect, Expand and Share

Plug high-speed storage into the USB 3.0 port. Transfer photos and other fun stuff with a media card reader. Stay connected to your friends, family, colleagues—and devices—using 802.11n wireless and Bluetooth® technology.

Additional Features

Keyboard with Numeric 10-Key Pad

Tackle term papers, write letters, balance your budget, and handle high finances. This feature makes typing and data entry go so much faster.

USB Sleep-and-Charge

Power your smartphone and other USB-based portables-even when your PC is off. Great for charging a cell phone or any USB device while you are on the run.

HDMI® Port

Scale up your gaming, movies and music on a home theater - with full 1080p hig-definition video, and amazingly immersive surround sound.

USB 3.0

Get maximum performance when connecting the latest external devices, with blazing fast transfer speed.