Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba Unveils Mainstream PC Line-up For Early 2013
Toshiba Unveils Mainstream PC Line-up For Early 2013

LAS VEGAS, CES 2013, LVCC Central Hall Booth #10926—Jan. 8, 2013—Toshiba's Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today announced updates to its mainstream PC line-up for early 2013, including new Satellite® laptops as well as All-in-One PCs that are scheduled to begin shipping in February.

"Whether consumers are looking for all-around PCs to handle basic tasks, multimedia powerhouses to enjoy the latest games and movies, or innovative new PCs that take advantage of touch screens, our new line has something for everyone," said Carl Pinto, vice president of marketing, Toshiba America Information Systems, Inc., Digital Products Division. "We've ensured our PCs are optimized for Windows 8 with stylish designs with great performance and Toshiba innovations that enhance the computing experience."

    The updated PCs include:
  • Satellite P-Series: Powerful, portable and equipped to entertain, the Satellite P-Series are the perfect laptops for media enthusiasts and power users. Featuring 3rd generation Intel® Core™ processors, and fast 1600MHz DDR3 memory, LED-backlit keyboards and available discrete graphics make them ideal for multitasking and multimedia. The Satellite P-Series is available in 14-, 15.6- and 17.3-inch diagonal screen sizes with a new Full HD 1920 x 1080 resolution option on the 17.3-inch model and a touchscreen for the 14-inch model. When it comes to entertainment, the laptops include premium Harman Kardon® speakers enhanced with SRS® Premium Sound 3D™ and Slipstream port technology that reduces distortion and creates a more precise, rich sound. The Satellite P-Series are also equipped to take advantage of Windows 8 with spacious, buttonless clickpads ideal for Windows 8 gestures.

  • Satellite S-Series: For all-purpose entertainment and productivity, the Satellite S-Series offers smart performance and design for superior multitasking, HD entertainment and creativity. Equipped with 3rd generation Intel Core processors, optional AMD Radeon graphics, custom-tuned chambered speakers with SRS Premium Sound HD™ audio, the Satellite S-Series delivers premium performance and sleek aluminum design at affordable prices. The Satellite S-Series is available in 15.6- and 17.3-inch diagonal screen sizes.

  • Satellite L-Series: For those looking for a versatile PC offering great style and performance, the Satellite L-Series is a great choice. Designed with Toshiba's Fusion™ finish and equipped with the latest Intel or AMD processors, HDMI® and dual USB 3.0 ports , the Satellite L-Series also includes chambered speakers with SRS Premium HD audio, great for listening to music or watching movies. The Satellite L-Series is available in 15.6- and 17.3-inch diagonal screen sizes.

  • Satellite C-Series: Ideal for the budget-minded consumer looking for a great value, the Satellite C-Series offers all the essentials to tackle everyday tasks. Now available with Toshiba's stylish Fusion finish, a large touchpad with gesture support, plus optional HDMI and USB 3.0 ports, the laptops are a great choice for those looking for the essentials to tackle basic tasks at an affordable price. The Satellite C-Series is available in 15.6- and 17.3-inch diagonal screen sizes.

  • All-in-One PCs: Toshiba's 21.5-inch LX815 and 23-inch touch screen LX835 All-in-One Desktop PCs deliver high performance for effective multitasking and HD entertainment, style and affordable pricing. These uniquely designed All-in-Ones are fully equipped with 3rd generation Intel Core processors, can be configured with up to 16GB of memory and up to 3TB of storage . The PCs offer two USB 3.0 ports plus four USB 2.0 ports and superior audio from Onkyo® speakers with SRS Premium Sound 3D.

Pricing and Availability
The new Satellite laptops as well as the All-in-One PCs are scheduled to begin shipping in February 2013.

Image Gallery: www.toshibapresscenter.com

Connect with Toshiba on Facebook at www.facebook.com/ToshibaUSA, on Twitter at twitter.com/ToshibaUSA, and on YouTube at youtube.com/ToshibaUS.

About Toshiba America Information Systems, Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of three business units: Digital Products Division, Imaging Systems Division, and Telecommunication Systems Division. Together, these divisions provide digital products, services and solutions, including industry-leading portable computers; televisions, TV/DVD Combination products, Blu-ray Disc™ and DVD products, and portable devices; imaging products for the security, medical and manufacturing markets; storage products for computers; and IP business telephone systems with unified communications, collaboration and mobility applications. TAIS provides sales, marketing and services for its wide range of products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. For more information on TAIS visit us.toshiba.com.

About Toshiba Corporation
Toshiba is a world-leading diversified manufacturer, solutions provider and marketer of advanced electronic and electrical products and systems. Toshiba Group brings innovation and imagination to a wide range of businesses: digital products, including LCD TVs, notebook PCs, retail solutions and MFPs; electronic devices, including semiconductors, storage products and materials; industrial and social infrastructure systems, including power generation systems, smart community solutions, medical systems and escalators & elevators; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 550 consolidated companies, with 202,000 employees worldwide and annual sales surpassing 6.1 trillion yen (US$74 billion). Visit Toshiba's web site at www.toshiba.co.jp/index.htm.

© 2013 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.

1. Display. Any small bright dots that may appear on your display are an intrinsic characteristic of the thin film transistors manufacturing technology. See Display Legal Footnote at www.info.toshiba.com
2. USB 3.0. 5Gbps is the maximum theoretical interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors
3. Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com
4. Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com