Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba Incorporates Industry's First Terabyte Hybrid Hard Drive Into New Qosmio X875
Toshiba Incorporates Industry's First Terabyte Hybrid Hard Drive Into New Qosmio X875
In-house Developed Hard Drive Delivers Approximately Three Times Faster Read and Write Times than Previous Model

LAS VEGAS, CES 2013, LVCC Central Hall Booth #10926—Jan. 8, 2013—Toshiba's Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today announced that configurations of the new Qosmio® X875 laptop will feature the industry's first 1 terabyte (TB) 2.5-inch high-capacity hybrid hard drive1 that brings a new level of high-speed read and write performance.

"We developed this new hybrid hard drive to give media creators, gamers and advanced users the best of both worlds—offering both high-capacity storage and speed," said Carl Pinto, vice president of marketing, Toshiba America Information Systems, Inc., Digital Products Division. "The new Qosmio X875 starts up games and transfers large amounts of data like HD photos and video faster than ever before, all while incorporating the latest high-performance processors, graphics and smart Toshiba innovations in a stylish package."

The in-house developed hybrid drive integrates 8GB of NAND flash memory2 as a cache in addition to a 1TB hard drive to support high-speed data throughput. As a result, the new Qosmio X875 not only delivers approximately 3.6 times faster read and write times than the current model3, but it also reduces frequently used application start-up times by approximately 30 percent4.

The new Qosmio X875 is powered by a 3rd Generation Intel® Core™ processor5 that delivers amazing performance and stunning visuals boosted by NVIDIA GeForce® GTX 670M graphics processor6 with 3GB of GDDR5 discrete graphics memory7 to take on graphics-heavy projects and the latest 3D games. The multimedia powerhouse laptop is encased in Toshiba's sophisticated Black Widow styling, featuring a diamond-textured aluminum body and a glowing red LED Qosmio logo on the cover with raised tile LED-backlit keyboard and 10-key numeric pad.

A 17.3-inch diagonal full 1080p HD TruBrite® display8 offers the expansive screen real estate necessary for heavy duty gaming, content editing and multitasking, as well as better viewing and navigating Windows 8 and apps. The laptop includes built-in Harman Kardon® Quad Speakers with Slipstream port technology that produce superior audio and SRS Premium Sound 3D™ that enhances the surround sound experience and can also be configured with a 3D-ready display that includes the NVIDIA 3D Vision® 2 Kit9 with Lightboost™ and a Blu-ray Disc™ Rewritable player10.

    Key Specs
  • 17.3-inch diagonal full HD TruBrite display with 1920 x 1080 resolution also configurable with a 3D-ready display
  • 3rd generation Intel Core i7 processor
  • NVIDIA GeForce® GTX 670M graphics with 3GB of GDDR5 discrete graphics memory
  • NVIDIA 3D Vision® 2 Kit with Lightboost (3D model only)
  • Up to 2TB storage
  • Up to 32GB 1600MHz DDR3 memory
  • Harman Kardon® Quad Speakers
  • 2 USB 3.0 ports11
  • 2 USB 3.0 ports with USB Sleep & Charge12
  • Microphone input port with Toshiba Sleep & Music13
  • HDMI® port, Gigabit Ethernet port and Memory Card Slot
  • 3D stereo webcam (3D model only) and microphone

Pricing and Availability
The new Qosmio X875 will be available for purchase on February 3, 2013 at major retailers, e-tailers and direct from Toshiba at ToshibaDirect.com for a starting price of $1,479.99 MSRP14.

Image Gallery: www.toshibapresscenter.com

Connect with Toshiba on Facebook at www.facebook.com/ToshibaUSA, on Twitter at twitter.com/ToshibaUSA, and on YouTube at youtube.com/ToshibaUS.

About Toshiba America Information Systems, Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of three business units: Digital Products Division, Imaging Systems Division, and Telecommunication Systems Division. Together, these divisions provide digital products, services and solutions, including industry-leading portable computers; televisions, TV/DVD Combination products, Blu-ray Disc™ and DVD products, and portable devices; imaging products for the security, medical and manufacturing markets; storage products for computers; and IP business telephone systems with unified communications, collaboration and mobility applications. TAIS provides sales, marketing and services for its wide range of products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. For more information on TAIS visit us.toshiba.com.

About Toshiba Corporation
Toshiba is a world-leading diversified manufacturer, solutions provider and marketer of advanced electronic and electrical products and systems. Toshiba Group brings innovation and imagination to a wide range of businesses: digital products, including LCD TVs, notebook PCs, retail solutions and MFPs; electronic devices, including semiconductors, storage products and materials; industrial and social infrastructure systems, including power generation systems, smart community solutions, medical systems and escalators & elevators; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 550 consolidated companies, with 202,000 employees worldwide and annual sales surpassing 6.1 trillion yen (US$74 billion). Visit Toshiba's web site at www.toshiba.co.jp/index.htm.

© 2013 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.

1. Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com
2. Solid State Drive Capacity. Drive capacity may vary. One Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Solid State Drive Capacity Legal Footnote at www.info.toshiba.com
3. Compared with a model integrating 1TB HDD (5,400rpm). Benchmarked with "PC Mark Vantage" in Windows 8 environment. Results may differ depending on use environments.
4. Compared with a model integrating 1TB HDD (5,400rpm). Compared the normal mode boot-up time in Windows 8 environment. Results may differ depending on use environments.
5. Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com
6. Graphics. GPU performance may vary. See Graphics Legal Footnote at www.info.toshiba.com
7. Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com
8. Display. Any small bright dots that may appear on your display are an intrinsic characteristic of the thin film transistors manufacturing technology. See Display Legal Footnote at www.info.toshiba.com
9. NVIDIA® 3D Vision™. Some individuals may experience health-related complications when exposed to certain 3D images. Parents should monitor and/or supervise their children's use of 3D Vision. If you or your child should experience any problem, immediately stop using 3D Vision and consult a physician. Carefully read safety instructions included with the NVIDIA 3D Vision kit and take the "User Vision Test" in the setup wizard before you or your child use 3D Vision. If you see excessive flicker in your peripheral vision, change the refresh rate of your display.
10. Blu-ray Disc™ Player Technology. Compatibility and/or performance issues are possible. See Blu-Ray Disc Player Technology Legal Footnote at www.info.toshiba.com
11. USB 3.0. 5Gbps is the maximum theoretical interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
12. The "USB Sleep & Charge function" may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.
13. Toshiba Sleep & Music. In this mode, the headphone jack and mute functions are disabled. The volume and sound quality will diminish as the speakers not tuned in Windows® mode. Use the volume control on your audio device to adjust sound. Audio line-in cable is not included.
14. Price. Reseller prices may vary. MSRP means "Manufacturer's Suggested Retail Price."