Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba Introduces New Addition to Award Winning Docking Station Lineup with dynadock V3.0
Toshiba Introduces New Addition to Award Winning Docking Station Lineup With dynadock V3.0
Docking Station Transforms Laptop Into Comprehensive Desktop Experience Through Single Cable Connection Providing Faster Speed and Improved Graphics

IRVINE, Calif.—August 1, 2013—Toshiba's Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today announced a highly affordable new addition to its line of award-winning universal docking stations, the dynadock® V3.0. The dynadock V3.0 is the ideal one-cable connection that instantly and effortlessly "docks" any Windows®-based laptop to an extra monitor and multiple devices at any given time. Toshiba's new docking station provides users with faster speed and improved graphics than its predecessor due to the addition of USB 3.01 ports and HDMI out support.

"The dynadock V3.0 really shines because its USB 3.0 connection creates a workstation that any user can easily connect/disconnect and even share with other users" said Phil Osako, Senior Director PC Marketing, Toshiba America Information Systems, Inc., Digital Products Division. "This versatile product makes using all of your devices simple and even helps to clean up the user's desk space with its compact size."

Toshiba's small and sleek dynadock V3.0 hosts an HDMI out supporting both video and 5.1 channel audio. In addition it has six powerful USB ports, including two front USB 3.0 ports with Toshiba USB Sleep & Charge2 and four rear USB 2.0 ports to significantly boost sharing and productivity, creating a full-service workstation wherever a user chooses to set it up. Like Toshiba's dynadock U3.0, it also serves as a convenient hub that connects the users' main laptop or desktop to all of their peripheral gadgets via one cable, eliminating unnecessary clutter on their desk. It is compatible with a large-screen HD display, variety of USB powered gadgets, including full-size keyboard and mouse, external storage, printer, optical drive, and more.

The unit's USB 3.0 connection and built-in HD graphics cards support up to 2048x1152 resolution, delivering faster frame rates and higher-resolution image than would normally be seen on a PC. This elevates the movie watching, gaming and media streaming to a richer level. Whether users are turning to their laptop for work or play, the dynadock V3.0 has the ability to transform their computing system into a comfortable and convenient desktop experience.

Pricing and Availability
Toshiba's dynadock V3.0 is currently available for purchase at major retailers, e-tailers and direct from Toshiba at ToshibaDirect.com, for a starting price of $119.99 MSRP3.

Image Gallery: http://bit.ly/toshibadynadockv.

Connect with Toshiba on Facebook at www.facebook.com/ToshibaUSA, on Twitter at twitter.com/ToshibaUSA, and on YouTube at youtube.com/ToshibaUS.

About Toshiba America Information Systems, Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of three business units: Digital Products Division, Imaging Systems Division, and Telecommunication Systems Division. Together, these divisions provide digital products, services and solutions, including industry-leading portable computers; televisions, TV/DVD Combination products, Blu-ray Discâ„¢ and DVD products, and portable devices; imaging products for the security, medical and manufacturing markets; storage products for computers; and IP business telephone systems with unified communications, collaboration and mobility applications. TAIS provides sales, marketing and services for its wide range of products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. For more information on TAIS visit us.toshiba.com.

About Toshiba Corporation
Toshiba is a world-leading diversified manufacturer, solutions provider and marketer of advanced electronic and electrical products and systems. Toshiba Group brings innovation and imagination to a wide range of businesses: digital products, including LCD TVs, notebook PCs, retail solutions and MFPs; electronic devices, including semiconductors, storage products and materials; industrial and social infrastructure systems, including power generation systems, smart community solutions, medical systems and escalators & elevators; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 590 consolidated companies, with 206,000 employees worldwide and annual sales surpassing 5.8 trillion yen (US$61 billion). Visit Toshiba's web site at www.toshiba.co.jp/index.htm.

© 2013 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.

1. USB 3.0. 5Gbps is the maximum theoretical interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
2. The "USB Sleep & Charge function" may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.
3. Price as shown is after rebate, if any, applicable to that product and price may also be subject to special offer requirements. Prices, specifications, availability and terms of offer are subject to change without notice. Toshiba is not liable for pricing, typographical or photography errors. Reseller/Retailer pricing may vary.