Please wait...action in progress.
Toshiba Introduces Satellite Click
Toshiba Introduces Satellite Click
Versatile New 13.3-inch 2-in-1 Detachable PC Offers Tablet Convenience and Laptop Functionality
    NEWS HIGHLIGHTS
  • New detachable design with a 13.3-inch diagonal IPS multi-touch screen delivers two form factors in one device – a laptop and a tablet.
  • Powered by the AMD A4 Accelerated Processing Unit with AMD Radeon™ 8000 graphics performance.
  • Key hardware features include a 500GB hard drive (built in to the removable tablet) and dual battery design.
  • Sold exclusively via Best Buy and Toshiba Direct for the Holiday 2013 buying season.

IRVINE, Calif.—September 5, 2013—Toshiba's Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today announced the Satellite Click™, an all-new detachable consumer PC, offering the full functionality of a Windows 8 laptop with the convenience of a tablet in one portable device. Designed with a removable 13.3-inch diagonal touchscreen tablet that locks and unlocks from the hinge, Satellite Click offers a seamless transition between laptop and tablet modes. The Satellite Click is available exclusively via Best Buy and Toshiba Direct for the Holiday 2013 buying season.

The first detachable device to utilize AMD's low-power A4 accelerated processing unit2 (APU), codenamed "Temash," with AMD Radeon 8000 graphics3 and 4GB of 1600MHz DDR3L RAM4, the Satellite Click delivers fast, laptop-class dual-core performance while maintaining a generous battery life rating. A 500GB hard drive5 is built-in to the removable screen making it easy and convenient to store files, photos and media libraries on the same device used for travel. Tablet essentials, including a built-in webcam, Micro USB 2.0 and HDMI® ports, a microSD™ slot, plus accelerometer and gyroscope sensors, enable the device's transformation from laptop to tablet without compromise.

"The first generation of detachable PCs was out of reach of the mainstream buyer," said Carl Pinto, vice president of marketing, Toshiba America Information Systems, Inc., Digital Products Division. "We believe that home users can truly benefit from the form factor as it provides the versatility for both work and play. We paid attention to every detail with the Satellite Click, equipping it with the right processor, ample storage and a larger-screen tablet at an attainable price."

"Our latest APUs are designed to address the needs of new and traditional mobile PC users who want an amazing visual experience," said Bernd Lienhard, corporate vice president, AMD Client Products. "We worked closely with Toshiba to incorporate the new, power-efficient AMD A4 APU on the Satellite Click that combines stunning graphics and excellent CPU performance, while maintaining impressive battery life."

The detachable design of the Satellite Click enables a seamless transition from productivity to play, delivering the horsepower needed for both content creation and consumption from one, highly-portable device. The device features a hinge design that allows the screen to be removed completely or tilted up to 125 degrees when in laptop mode. A dual-battery set-up supports DC-in on both the keyboard base and on the screen, giving the user the flexibility to charge while docked or undocked, while a smart approach to charging prioritizes the removable screen to receive a charge first.

The keyboard base consists of a full-size keyboard and touchpad along with a USB 3.0 port with Toshiba's USB Sleep & Charge technology . The device is enclosed in an attractive silver casing with a sleek fanless design for a clean, elegant look whether it's being used as a laptop or a tablet.

Availability
The Satellite Click will be available beginning September, 2013 exclusively at Best Buy stores, BestBuy.com and ToshibaDirect.com.

Image Gallery: http://bit.ly/ToshibaSatelliteClick.

 

Connect with Toshiba on Facebook at www.facebook.com/ToshibaUSA, on Twitter at twitter.com/ToshibaUSA, and on YouTube at youtube.com/ToshibaUS.

About Toshiba America Information Systems, Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of three business units: Digital Products Division, Imaging Systems Division, and Telecommunication Systems Division. Together, these divisions provide digital products, services and solutions, including industry-leading portable computers; televisions, TV/DVD Combination products, Blu-ray Disc™ and DVD products, and portable devices; imaging products for the security, medical and manufacturing markets; storage products for computers; and IP business telephone systems with unified communications, collaboration and mobility applications. TAIS provides sales, marketing and services for its wide range of products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. For more information on TAIS visit us.toshiba.com.

About Toshiba Corporation
Toshiba is a world-leading diversified manufacturer, solutions provider and marketer of advanced electronic and electrical products and systems. Toshiba Group brings innovation and imagination to a wide range of businesses: digital products, including LCD TVs, notebook PCs, retail solutions and MFPs; electronic devices, including semiconductors, storage products and materials; industrial and social infrastructure systems, including power generation systems, smart community solutions, medical systems and escalators & elevators; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 590 consolidated companies, with 206,000 employees worldwide and annual sales surpassing 5.8 trillion yen (US$61 billion). Visit Toshiba's web site at www.toshiba.co.jp/index.htm.

© 2013 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.

1. Display. Any small bright dots that may appear on your display are an intrinsic characteristic of the thin film transistors manufacturing technology.
2. Processor. CPU performance may vary.
3. Graphics. GPU performance may vary.
4. Memory. Memory size may vary.
5. Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. 
6. USB 3.0. 5Gbps is the maximum theoretical interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
7. USB Sleep & Charge Function. May not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.