Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba Updates Versatile Portege R30 Ultraportable Laptop
Toshiba Updates Versatile Portégé R30 Ultraportable Laptop
Durable and Light Laptop Adds 4th Generation Intel Core Processor, Delivering No-compromise Performance and Battery Life for Today's Most Demanding Professionals

IRVINE, Calif.—October 7, 2013—Toshiba's Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today introduced the Portégé® R30 laptop, a premium ultraportable PC as part of its rollout of new business laptops. The thin and light Portégé R30 offers the ultimate in mobility and unparalleled performance with a full-voltage 4th generation Intel® Core™ M processor1 without sacrificing battery life. Business users will enjoy a wealth of features—including a built-in DVD drive—in a laptop that is only about one inch thin and starts at just 3.2 pounds2.

"As today's professionals become increasingly mobile, they need a laptop that is ultra-portable, but without sacrificing the performance and features of a business class PC," said Carl Pinto, vice president of marketing, Toshiba America Information Systems, Inc., Digital Products Division. "The Portégé R30 offers full performance, durability and battery life in a slim, 13-inch form factor, enabling increased productivity and flexibility for mobile workers, while providing the enterprise security needed by corporate IT departments."

Full Performance in a Thin-and-Light Design
The Portégé R30 offers full performance—plus a built-in optical drive—without the burden of a bulky laptop. Users will have all the speed they need to work and create with a full-voltage 4th generation Intel Core M processor, up to 16GB of DDR3 memory3, and up to a 750GB hard drive4 or 512GB solid state drive5. Built-in Intel® vPro™ technology, plus Trusted Platform Module (TPM) and a Fingerprint Reader provide the extra security IT departments require.

Designed for Durability
Encased in a premium magnesium alloy Tough Body chassis, the Portégé R30 offers increased protection with a shock-absorbing design and a unique honeycomb reinforcement structure for increased rigidity and durability. It also features Toshiba's innovative EasyGuard® technology to help safeguard the laptop's critical components against the stress and hazards of today's mobile world and undergoes rigorous spill, drop and Highly Accelerated Life (HALT) testing at Toshiba facilities in Japan, and features a highly efficient AirFlow II cooling technology that keeps the device cool.

Full-size Ports for Dongle-free Convenience
With the Portégé R30, mobile workers can share and sync for greater efficiency with a full range of essential ports—three USB 3.0 ports6 plus a full-size HDMI®, media card reader and LAN port. Additionally, the latest USB 3.0 Sleep & Charge7 lets users charge their tablets and phones even while the laptop is off. This laptop enhances on-the-go convenience even further with an all-workday battery life rating—and can extend the workday—with a user-replaceable battery. The laptop also shares a common docking station and other accessories with other Tecra and Portégé laptops for greater enterprise efficiency.

Common Docking and Accessories
Making the devices more manageable across a deployment, all of Toshiba's new business laptops now share a common docking port and accessories, such as power adapters and port replicators, making it easier for IT departments to purchase and distribute to users. In addition, the laptops also share a common image, allowing IT to easily customize to meet unique needs across the board and deploy to users quickly.

Pricing and Availability
The Portégé R30 will be available for purchase through Corporate Direct, select Toshiba Preferred Partner Program resellers, e-tailers and from Toshiba at the end of November 2013.

Connect with Toshiba on Facebook at facebook.com/ToshibaUSA, on Twitter at twitter.com/ToshibaUSA and on YouTube at youtube.com/ToshibaUS.

Image Gallery: http://bit.ly/PortegeR30

About Toshiba America Information Systems, Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of three business units: Digital Products Division, Imaging Systems Division, and Telecommunication Systems Division. Together, these divisions provide digital products, services and solutions, including industry-leading portable computers; televisions, TV/DVD Combination products, Blu-ray Disc™ and DVD products, and portable devices; imaging products for the security, medical and manufacturing markets; storage products for computers; and IP business telephone systems with unified communications, collaboration and mobility applications. TAIS provides sales, marketing and services for its wide range of products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. For more information on TAIS visit us.toshiba.com.

About Toshiba Corporation
Toshiba is a world-leading diversified manufacturer, solutions provider and marketer of advanced electronic and electrical products and systems. Toshiba Group brings innovation and imagination to a wide range of businesses: digital products, including LCD TVs, notebook PCs, retail solutions and MFPs; electronic devices, including semiconductors, storage products and materials; industrial and social infrastructure systems, including power generation systems, smart community solutions, medical systems and escalators & elevators; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 590 consolidated companies, with 206,000 employees worldwide and annual sales surpassing 5.8 trillion yen (US$61 billion). Visit Toshiba's web site at www.toshiba.co.jp/index.htm.

© 2013 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.

1. Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com
2. Weight. Weight may vary. See Weight Legal Footnote at www.info.toshiba.com
3. Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com
4. Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com
5. Solid State Drive Capacity. Drive capacity may vary. One Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Solid State Drive Capacity Legal Footnote at www.info.toshiba.com
6. USB 3.0. 5Gbps is the maximum theoretical interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
7. The "USB Sleep & Charge function" may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.