Please wait...action in progress.

TOSHIBA ANNOUNCES COMPLETELY REDESIGNED PERFORMANCE LAPTOPS

New Satellite S Series and Satellite E Series Combine High Performance, Sleek Design and Stunning Visuals

IRVINE, Calif. – April 15, 2014 Toshiba’s Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today announced its completely redesigned line of its all-purpose performance laptops – the ultra-slim 15.6-inch Satellite® S55, desktop replacement 17.3-inch Satellite S75 and highly mobile 14-inch Satellite E45. The laptops deliver powerful capabilities in a premium design built to increase productivity and provide an excellent entertainment experience.

“These new laptops are designed to give power users and entertainment enthusiasts the power and versatility to do more with their laptop,” said Carl Pinto, vice president of marketing, Toshiba America Information Systems, Inc., Digital Products Division. “Full-featured, completely customizable with an all-new stunning design, these laptops provide the ultimate audio and visual experience for movies, games and more.”

Premium Styling and Enhanced Entertainment
The new Satellite S Series features a stylish brushed aluminum finish and new thinner design. At less than 0.8 inch thin, the Satellite S55 is up to 29 percent thinner than the previous generation, and starts at just 4.6 pounds , making it easy to carry and comfortable to use anywhere. The larger Satellite S75 offers more screen real estate for productivity, gaming and entertainment, and is available with a built in rewriteable Blu-ray Disc™ drive . The Satellite E45 is also less than 0.8 inch thin and weighs 4.6 pounds, making it highly portable and easy to carry.

The Satellite S55 and E45 also feature a new TruType keyboard with contoured, raised tile keys and optional LED backlighting that deliver a more comfortable and responsive typing experience – while a large clickpad keeps users in control of all their tasks, browsing and entertainment. In addition the Satellite S55t and E45t can be configured with a 10-point touchscreen, for easy interactivity and navigation with Windows 8.1.

The Satellite S55 and E45 can be configured with an HD (1366x768) or Full HD (1920x1080) TruBrite® display and the Satellite S75 can be configured with an HD+ (1600x900) or Full HD TruBrite display. All are equipped with high-fidelity Harman Kardon® stereo speakers enhanced by DTS Sound™ for an exceptional listening experience.

Premium Performance and Connectivity
The Satellite S Series and E Series are designed to help users get more done, delivering fast, smooth and responsive performance for enhanced entertainment and multitasking. The laptops can be configured with powerful 4th generation Intel® Core™ i5 or i7 dual-core processors , up to 16GB of DDR3L 1600MHz memory and up to 1TB of storage . The Satellite S55 also supports the AMD A10 Accelerated Processing Unit. For faster gameplay and immersive image quality, the Satellite S55 and S75 can be equipped with optional AMD Radeon™ M7 M260 discrete graphics with 2GB of video memory.

The Satellite S Series and E Series laptops feature a full array of ports to accommodate for a variety of computing needs, including an HDMI® port capable of 4K output in certain models and dual USB 3.0 ports , one with USB Sleep & Charge technology , which allow users to charge USB-powered electronics while the laptop is powered down. In addition, select Satellite S Series laptops include powerful wireless capabilities, such as ultrafast 802.11ac Wi-Fi®, Bluetooth® v4.0 and Intel® Wireless Display enabling wireless content sharing to compatible large screen TVs.

Availability
The new Satellite S Series will be available on June 22, 2014, at major retailers, e-tailers and direct from Toshiba at toshiba.com/us, starting at $698.99 MSRP10.

The new Satellite E Series will be available on June 22, 2014, exclusively at Best Buy and BestBuy.com, starting at $649.99 MSRP.

Connect with Toshiba on Facebook at www.facebook.com/ToshibaUSA, on Twitter at twitter.com/ToshibaUSA, and on YouTube at youtube.com/ToshibaUS

About Toshiba America Information Systems, Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of three business units: Digital Products Division, Imaging Systems Division, and Telecommunication Systems Division. Together, these divisions provide digital products, services and solutions, including industry-leading laptops, tablets, HDTVs, Blu-ray Disc™ and media streaming products; physical and cloud storage solutions; virtual desktop infrastructure; imaging products for the security, medical and manufacturing markets; and IP business telephone systems with unified communications, collaboration and mobility applications. TAIS provides sales, marketing and services for its wide range of products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. For more information on TAIS visit toshiba.com/us

About Toshiba Corporation
Toshiba is a world-leading diversified manufacturer, solutions provider and marketer of advanced electronic and electrical products and systems. Toshiba Group brings innovation and imagination to a wide range of businesses: digital products, including LCD TVs, notebook PCs, retail solutions and MFPs; electronic devices, including semiconductors, storage products and materials; industrial and social infrastructure systems, including power generation systems, smart community solutions, medical systems and escalators & elevators; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 590 consolidated companies, with 206,000 employees worldwide and annual sales surpassing 5.8 trillion yen (US$61 billion). Visit Toshiba’s web site at www.toshiba.co.jp/index.htm.

© 2014 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.

Contact:
Yulimar Chiu
Access Communications
415-844-6240
ychiu@accesspr.com

1 Weight. Weight may vary. See Weight Legal Footnote at www.info.toshiba.com

2Blu-ray Disc™ Player Technology. Compatibility and/or performance issues are possible. See Blu-Ray Disc Player Technology Legal Footnote at www.info.toshiba.com

3Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com

4Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com

5Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com

6Graphics. GPU performance may vary. See Graphics Legal Footnote at www.info.toshiba.com

7USB 3.0. 5Gbps is the maximum theoretical interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.

8The “USB Sleep & Charge function” may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.

9Intel® Wireless Display. Copy protection technology, if any, associated with the content may prevent or limit viewing of content.

10Price. Reseller prices may vary. MSRP means “Manufacturer’s Suggested Retail Price.”

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.