Please wait...action in progress.

TOSHIBA UNVEILS NEW 4K ULTRA HD LAPTOP

One of World’s First 4K Laptop that’s Four Times Clearer than Full HD is Awarded Technicolor Color Certification

IRVINE, Calif. – April 15, 2014 Toshiba’s Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today unveiled its new Satellite® P55t, featuring one of the world’s first 4K Ultra HD display in a laptop and the world’s first to earn Technicolor® Color Certification. Ideal for visual creative professionals and multimedia enthusiasts, the Satellite P55t is designed to take on the most intensive computing demands and display unprecedented imagery.

“Creative professionals are embracing 4K Ultra HD as it enables a whole new level of media creation that draws viewers in with amazing detail and clarity,” said Carl Pinto, vice president of marketing, Toshiba America Information Systems, Inc., Digital Products Division. “Until now, media creators have been unable to have this combination of performance and display capabilities in a mobile solution and we applied years of experience and engineering resources to make it a reality.”

World’s First Technicolor Color Certified Laptop Display
The Satellite P55t’s 15.6-inch diagonal Ultra HD TruBrite® touchscreen display shows lifelike crystal-clear definition and houses four times as many pixels as a Full HD screen. Delivering a native 3840 x 2160 resolution with 282 PPI (pixels per inch), the display produces smoother imagery and an astounding level of detail. The display, with IPS technology, also allows for higher resolutions and wider viewing angles, enabling photographers, videographers, graphic designers and entertainment enthusiasts to create, review and view media with the confidence the colors are true and accurate.

Each Ultra HD display is individually calibrated by Chroma Tune™ and is Technicolor Certified during production to realize natural color expression with an accurate color gamut to ensure true-to-life imagery. As a result, everything displayed on screen is reproduced according to the original intent and there are no mismatches when viewing photos or other imagery. In addition, with the preinstalled Chroma Tune for Toshiba software, users can personalize and manage individual color space control and apply profiles to a variety of software applications.

“Our color certification team worked closely with the engineering team at Toshiba to ensure the highest levels of color calibration on this laptop’s display,” said Manuele Wahl, senior vice president, Licensing at Technicolor. “We applied the same rigor of testing and calibration used on major motion pictures to ensure not only that photographers and videographers now see what they shot in perfect color, but consumers can also experience 4K film and videos as Hollywood directors intended.”

To complement the display’s broad range of colors, the Satellite P55t 4K Ultra HD model includes a full version of Adobe® Photoshop® Lightroom® 5 software, ideal for photographers who want to organize, perfect and share amazing images.

Premium Performance for Demanding Tasks
Designed to give users everything needed to create 4K content with ease, the laptop features a powerful 4th generation Intel® Core™ i7 quad core processor , up to 16GB of 1600MHz DDR3L memory and AMD Radeon™ R9 M265X enthusiast-class graphics with 2GB GDRR5 video memory. To store and share HD content, the laptop includes a 1TB hard drive with a 3D impact sensor, four USB 3.0 ports , a UHS-II SD card slot, ultrafast 802.11ac Wi-Fi® to stream Ultra HD videos, an HDMI® port capable of 4K output and an available built-in Blu-ray Disc™ Re-writable drive .

The Satellite P55t is equipped with high-quality stereo speakers by Harman Kardon®, a leader in premium audio, complemented by audio processing by DTS®, providing outstanding audio quality for both movies and games. The laptop also features Toshiba’s unique Sleep & Music feature , allowing users to take advantage of the high-quality speakers even when the laptop is off.

Stunning Design
With sophisticated styling and a modern design, the Satellite P55t’s design is as striking as its display, featuring edge-to-edge LCD glass, a frameless LED-backlit keyboard, spacious clickpad and a cool brushed Aluminum finish.

Availability
The new Satellite P55t 4K Ultra HD will be available on April 22, 2014 direct from Toshiba at toshiba.com/us for $1,499.99 MSRP9.

Image Gallery: http://bit.ly/SatellitePSeries2014

Connect with Toshiba on Facebook at www.facebook.com/ToshibaUSA, on Twitter at twitter.com/ToshibaUSA, and on YouTube at youtube.com/ToshibaUS

About Toshiba America Information Systems, Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of three business units: Digital Products Division, Imaging Systems Division, and Telecommunication Systems Division. Together, these divisions provide digital products, services and solutions, including industry-leading laptops, tablets, HDTVs, Blu-ray Disc™ and media streaming products; physical and cloud storage solutions; virtual desktop infrastructure; imaging products for the security, medical and manufacturing markets; and IP business telephone systems with unified communications, collaboration and mobility applications. TAIS provides sales, marketing and services for its wide range of products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. For more information on TAIS visit toshiba.com/us

About Toshiba Corporation
Toshiba is a world-leading diversified manufacturer, solutions provider and marketer of advanced electronic and electrical products and systems. Toshiba Group brings innovation and imagination to a wide range of businesses: digital products, including LCD TVs, notebook PCs, retail solutions and MFPs; electronic devices, including semiconductors, storage products and materials; industrial and social infrastructure systems, including power generation systems, smart community solutions, medical systems and escalators & elevators; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 590 consolidated companies, with 206,000 employees worldwide and annual sales surpassing 5.8 trillion yen (US$61 billion). Visit Toshiba’s web site at www.toshiba.co.jp/index.htm.

© 2014 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.

Contact:
Yulimar Chiu
Access Communications
415-844-6240
ychiu@accesspr.com

1Display. Any small bright dots that may appear on your display are an intrinsic characteristic of the thin film transistors manufacturing technology. See Display Legal Footnote at www.info.toshiba.com

2Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com

3Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com

4Graphics. GPU performance may vary. See Graphics Legal Footnote at www.info.toshiba.com

5Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com

6USB 3.0. 5Gbps is the maximum theoretical interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.

7Blu-ray Disc™ Player Technology. Compatibility and/or performance issues are possible. See Blu-Ray Disc Player Technology Legal Footnote at www.info.toshiba.com

8Toshiba Sleep & Music. In this mode, the headphone jack and mute functions are disabled. The volume and sound quality will diminish as the speakers not tuned in Windows® mode. Use the volume control on your audio device to adjust sound. Audio line-in cable is not included. 

9Price. Reseller prices may vary. MSRP means “Manufacturer’s Suggested Retail Price.”

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.