Encore™ Tablet (64GB)

Average Customer Rating:

Toshiba recommends Windows.

Limited Time Offer — Save an Additional $5%!
Use coupon code MAR5OFF for an Additional $5% off.
Ends 03/09/14 at 11:59pm ET or after all coupons have been redeemed, whichever is first. Limit 1 per customer. Offer available online only. Exclude resellers. Please note: Cannot be combined with other coupons.

General

Model Name
Encore™ Tablet (64GB)
Model Number
WT8-A64
Platform
Windows 8.1

Screen

Display*
8.0” diagonal widescreen WXGA display (1280 x 800)
Display Type
5 points multi-finger support, Capacitive touchscreen, LED Backlit
Aspect Ratio
16:10

Technology

Processor*
Intel® Atom® Processor Z3740 (2MB Cache, Up to 1.86GHz)
Graphics*
Intel® HD Graphics (DX11 supported)
Memory
2GB LPDDR3 1067MHz -- On board, not user replaceable
Storage*
64GB eMMC
Sensors
Ambient Light Sensor, Gyroscope, 3-axis Accelerometer, Haptics
Location
GPS, Digital Compass

Audio

Speakers
Stereo Speakers
Sound Technologies
Dolby Digital Plus, Dual microphone array

Camera

Front Camera
Front 2.0MP Fixed Focus HD Camera
Rear Camera
Rear 8.0MP Auto Focus HD Camera

Pre-Loaded Applications

Toshiba Software and Utilities*
TOSHIBA System Driver, TOSHIBA Service Station
Third Party Applications*
Amazon Kindle, Dolby NOPA (DS1PC), eBay, iHeartRadio, Norton™ Internet Security (30-day trial subscription), Office Home & Student 2013 (Full Version), TruCapture

Connectivity

HDMI
Micro HDMI® port
USB
Micro-USB 2.0
SD Card Slot
Micro SD Card slot
Headphone Jack
Headphone and microphone combo port
Docking Connector
No
AC Adapter
10W (5V 2A) 100-240V/50-60Hz AC Adapter

Wireless & Networking

Mobile Broadband
None
WiFi®*
Wi-Fi® Wireless networking (802.11a/g/n)
Bluetooth®
Bluetooth® v4.0

Physical Design & Finish

Battery
Lithium Ion battery pack (2-cell/20Wh) -- not user replaceable battery
Battery Life
Up to 14.1 hours
Buttons
Volume up/down button
Weight*
Starting at 445g depending upon configuration
Finish/Color
Sunray Silver
Warranty*
1 Year Standard Limited Warranty
  • $399.99
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $399.99
  • Free Shipping

add to cart
  • Product summary This product is prebuilt.
  • Windows 8.1
  • Intel® Atom® Processor Z3740 (2MB Cache, Up to 1.86GHz)
  • 2GB LPDDR3 1067MHz -- On board, not user replaceable
  • 64GB eMMC
  • Front 2.0MP Fixed Focus HD Camera
  • Rear 8.0MP Auto Focus HD Camera
  • Micro HDMI® port
  • Micro-USB 2.0
  • Micro SD Card slot
  • Wi-Fi® Wireless networking (802.11a/g/n)
  • Bluetooth® v4.0
  • Sunray Silver
  • 1 Year Standard Limited Warranty
  • Accessories Added: