Please wait...action in progress.

  • less than 1/3" thin & just over 1 lb.
  • scratch-resistant, high-resolution LED backlit display
  • built-in essential ports & expansion slots
starts at $[finalPrice]
  •  
  •  
  •  
  •  

Excite10LE

The Power to Go Further

Stay unplugged longer with up to eight hours of battery life*, enjoy full access to Android Market™ and a suite of Google Mobile™ services. Plus you'll have our exclusive apps and features to enhance that experience — including stereo speakers with Toshiba and SRS® sound enhancements. And get smooth multitasking performance from the multi-core processor, with twin cameras letting you chat and snap pictures all day long.

Dual Front & Rear Cameras



Durable, Razor-Thin Design

.3" thin. 1.2 lbs. Striking — yet durable — magnesium alloy surfacing. With a résumé like that, you know the Excite™ 10 LE Tablet is going to be easy to carry, and a surefire way to attract attention. It's not just the world's thinnest 10" tablet; it's the way you take on the world.

Your Media Hub

Brilliant, "Bulletproof" Display

Whether browsing, sharing or just enjoying your favorite digital content, you'll love the Excite 10 LE Tablet's beautiful 10.1" high-resolution, 1280x800, LED backlit display. Its 16:10 aspect ratio is great for widescreen movies. Its 10-finger multi-touch design lets you navigate and control your visual experience with ease. Plus, you'll rest easy thanks to its screen made of Corning® Gorilla® Glass — offering resistance to scratches.

Unchained Performance

Put the Excite™ 10 LE tablet through its paces and you'll see: this is more than just an ultrathin and light device; it's ultra-responsive as well. At center stage is the OMAP™ 4430 Processor from Texas Instruments, offering superior performance. Fast browsing, peppy power, plus smooth videos and apps are yours. This tablet also supports Adobe® Flash® enabled content, so the web is wide-open, too.

Powered by Android™ 4.0

Android™ 4.0, Ice Cream Sandwich, builds on the things people love most about Android™ — easy multitasking, rich notifications, customizable home screens, resizable widgets and deep interactivity — and adds powerful new ways of communicating and sharing. Also enjoy seamless compatibility between your tablet, Android™ powered smartphone and computer and connect to the familiar suite of Google Mobile™ services — like Gmail™ and Google Maps™ — right out of the box.

Great Expandability

The great stuff you'll see, hear and enjoy on your new Excite™ 10 LE Tablet is too good not to share. Fortunately, it's the only tablet in its class with an array of built-in ports so moving media content to and from your tablet is simple. Look for a micro HDMI® and USB port, along with a micro SD card slot for swapping files. You'll also have Bluetooth® for all your favorite compatible wireless accessories.

Android 3.2, Honeycomb

Full-Featured Sound

This tablet combines stereo speakers with premium sound enhancements by SRS® and Toshiba to bring your movies, music and games to life — in a way you've probably never experienced before on a tablet. That means fuller-sounding movies, music and games in the palm of your hand.

Google, the Google logo, Android, Android Market, Google Maps, Gmail, YouTube and Google Talk are trademarks of Google, Inc. All other products and names are the property of their respective owners. Product specifications are subject to change without notice. The Android robot is reproduced or modified from work created and shared by Google and used to terms described in the Creative Commons 3.0 Attribution License.

Additional Features

Up to 8.5 hours Battery Life Rating*

Stay unplugged longer with up to 8.5 hours of battery life rating on the Excite™ 10 LE.

Built-in GPS

Note your location most anywhere on Earth thanks to the built-in GPS and take advantage of today's popular map applications, photo tagging and more.

Bluetooth® Connectivity

Along with built-in Wi-Fi®, you'll also enjoy onboard Bluetooth®, which makes it easy to expand your comfort and convenience by using wireless gear.

Front and Rear Webcams

You've got plenty of options with TWO onboard cameras — a convenient 2MP front webcam for video-chat, and a 5MP auto-focus rear camera for photo and video in beautiful high-definition.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.