Please wait...action in progress.
 

FULL-FEATURED, AFFORDABLE PRICE

Excite 10 SE Tablet

  • Powerful and affordable
  • Loaded with Android™ 4.1, Jelly Bean
  • Built-in essential ports and expansion slots
starts at $[finalPrice]
  •  
  •  
  •  
  •  

More than 675,000 Ways to Play

Have more fun on the run with Google Play™. Access to over 675,000 music, books, magazines, movies, TV shows and apps, are available anywhere you go. Google Play comes with the power of the cloud, so your content is always available on the web and on your Excite™ 10 SE Tablet.

Port View

True to its name, the Excite™ 10 SE Tablet offers exciting new features in a pretty package that's surprisingly powerful and affordable. Slim and light, only 0.4" thick and 1.4 lbs, It's loaded with the new Android™ 4.1, Jelly Bean, the fastest and smoothest version of Android yet. It features a sizable 10.1" AutoBrite™ HD display and more port options, power and premium features than an e-reader or typical tablet.

Packed with Portability

The Excite™ 10 SE Tablet's convenient size makes it the perfect mobile companion. It offers a built-in Micro USB port and MicroSD slot, plus a 10.1" high-resolution AutoBrite™ display-all in a slim and light 0.4", 1.4 lb. package.

New Android™ 4.1, Jelly Bean

Get the fastest and smoothest version of Android™ yet. Android 4.1, Jelly Bean, improves on the simplicity and beauty of Android 4.0. Moving between customizable home screens and switching between apps is effortless, while the Chrome™ browser and new Voice Search app makes surfing the web fast and fluid.

 

NVIDIA® Tegra® 3 Super 4-PLUS-1™ Quad-Core Processor

Get more speed than previous generation tablets. The Excite™ 10 SE Tablet features a Super 4-PLUS-1™ mobile quad-core CPU, so you'll get outstanding performance for even the most demanding applications. That means smoother web browsing, apps run faster, games play at console-quality and HD video is smoother.

Stereo Speakers with SRS Premium Voice Pro™

Immerse yourself in rich, crisp and life-like sound with entertainment quality SRS Premium Sound® speakers. SRS Premium Voice Pro™ amps up your audio entertainment and voice communication, offering superior listening experience for music, video, games and video chat directly from your tablet or on your headphones.

Additional Features

Quality Stereo Speakers

This device combines stereo speakers custom-tuned with SRS Premium Voice Pro™ to bring your movies, music and games to life.

Micro USB Port

Easily transfer and share files with your other gear and many of today's most popular gadgets.

Micro SD Card Slot

Share photos, video clips, and other files with other devices, or simply expand your storage capabilities.

Bluetooth Connectivity

Along with built-in Wi-Fi®, you'll also enjoy onboard Bluetooth®, which makes it easy to expand your comfort and convenience by using wireless gear.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.