Excite™ 7c Tablet (8GB)


General

Model Name
Excite™ 7c Tablet (8GB)
Model Number
AT7-B8
Platform
Android™ 4.2.2, Jelly Bean

Screen

Display*
7.0” diagonal WSVGA LED Backlight screen (1024 x 600)
Display Type
Capacitive 5-finger multi-touch
Aspect Ratio
Widescreen 16:9 aspect ratio

Technology

Processor*
Rockchip® RK3168 Dual Core ARM Coretex-A9 Processor (Up to 1.5GHz)
Graphics*
Integrated Graphics
Memory
1GB (on board)
Interface
Virtual Keyboard with Swype®
Storage*
8GB eMMC
Sensors
Accelerometer

Internet & Multimedia

Supported Formats
AAC, AMR-NB, AMR-WB, BMP, FLAC, GIF, H.263, H.264, JPEG, MIDI, MP3, MPEG-4, PCM/WAVE, PNG, Vorbis

Audio

Speakers
Speaker - Mono

Camera

Front Camera
Front 0.3MP camera

Pre-Loaded Applications

Toshiba Software and Utilities*
TOSHIBA Service Station, TOSHIBA File Manager, TOSHIBA User's Guide, TOSHIBA User Registration
Google and Android Apps*
Google+, Gmail™, Google Maps™, Google Search, YouTube™, Google Play (Play Store, Play Books, Play Movies, Play Music)
Third Party Applications*
Adobe® Reader®

Connectivity

HDMI
None
USB
Mini USB 2.0 port
SD Card Slot
Micro SD Card slot
Headphone Jack
3.5mm stereo headphone/mic jack
Docking Connector
No

Wireless & Networking

Mobile Broadband
None
WiFi®*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth®
Bluetooth® v4.0

Physical Design & Finish

Battery
Lithium Polymer Battery (Not user replaceable) 13 W-hours
Battery Life*
Up to 11.3 hours
Buttons
Power, Volume Control
Weight*
Starting at 12.5 oz.
Finish/Color
Silver
Warranty*
1 Year Standard Limited Warranty
  • $99.99
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $99.99
  • Free Shipping

add to cart
  • Product summary This product is prebuilt.
  • 7.0" WSVGA (1024x600) Display
  • Micro SD Card Slot
  • Micro USB 2.0 Port
  • Android™ 4.2.2, Jelly Bean
  • 8GB eMMC storage
  • Rockchip® RK3168 Dual Core ARM Coretex-A9 Processor
  • Front 0.3MP camera
  • Wi-Fi® (802.11b/g/n) + Bluetooth®
  • Battery Life – Up to 11.3 hours
  • Accessories Added: