Excite Go™ AT7-C8 Tablet


General

Model Name
Excite Go™ AT7-C8
Model Number
AT7-C8
Platform
Android™ 4.4, KitKat

Screen

Display*
7.0” diagonal WSVGA screen at 1024 x 600 native resolution
Display Type
Capacitive 5-finger multi-touch, LED Backlit
Aspect Ratio
Widescreen 16:9 aspect ratio
Screen Technologies
Capacitive 5-finger multi-touch

Technology

Processor*
Intel® Atom® Processor Z3735G (2MB Cache, Up to 1.83GHz)
Memory
1GB (on board)
Storage*
8GB eMMC
Sensors
3-axis Accelerometer

Audio

Speakers
Speaker - Mono

Camera

Front Camera
Front 0.3MP camera
Rear Camera
None

Pre-Loaded Applications

Toshiba Software and Utilities*
TOSHIBA Service Station, TOSHIBA File Manager, TOSHIBA User's Guide, TOSHIBA User Registration
Google and Android Apps*
Google Chrome, Google+, Gmail™, Google Maps™, Google Search, YouTube™
Third Party Applications*
eBay, Jorte Calendar & Organizer, Adobe® Reader®

Connectivity

HDMI
None
USB
Micro-USB 2.0, USB to micro USB cable included
SD Card Slot
Micro SD slot (supports SDXC up to 128GB)
Headphone Jack
Headphone and microphone combo port
Docking Connector
No

Wireless & Networking

WiFi®*
Wi-Fi® Wireless networking (802.11b/g/n) + Bluetooth® v 4.0
Bluetooth®
Bluetooth® v4.0

Physical Design & Finish

Battery
Lithium Polymer Battery (Not user replaceable) 13 W-hours
Battery Life
Up to 7.1 hours
Buttons
Power, Volume Control
Weight*
Starting at 12.5 oz.
Finish/Color
Textured Resin Finish in Satin Gold
Warranty*
1 Year Standard Limited Warranty
  • $98.99
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $98.99
  • Free Shipping

add to cart
  • Product summary This product is prebuilt.
  • Android™ 4.4, KitKat
  • Intel® Atom® Processor Z3735G (2MB Cache, Up to 1.83GHz)
  • 1GB (on board)
  • 8GB eMMC
  • Front 0.3MP camera
  • None
  • None
  • Micro-USB 2.0
  • USB to micro USB cable included
  • Micro SD slot (supports SDXC up to 128GB)
  • Wi-Fi® Wireless networking (802.11b/g/n) + Bluetooth® v 4.0
  • Bluetooth® v4.0
  • Textured Resin Finish in Satin Gold
  • 1 Year Standard Limited Warranty
  • Accessories Added: