Please wait...action in progress.
Sorry, Excite Go™ AT7-C8 Tablet is not available for sale through Toshibadirect.com. But...
We sell accessories for the Excite Go™ AT7-C8 Tablet:   
Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Excite Go™ AT7-C8 Tablet:
Excite Go™ AT7-C8 Tablet
Images
IMAGES
 »

Excite Go™ AT7-C8 Tablet

  • Android™ 4.4, KitKat
  • Intel® Atom® Processor Z3735G (2MB Cache, Up to 1.83GHz)
  • 1GB (on board)
  • 8GB eMMC
  • Front 0.3MP camera
  • None
  • None
  • Micro-USB 2.0
  • USB to micro USB cable included* (Used to recharge when plugged into the AC Adapter)
  • Micro SD slot (supports SDXC up to 128GB)
  • Wi-Fi® Wireless networking (802.11b/g/n) + Bluetooth® v 4.0
  • Bluetooth® v4.0
  • Textured Resin Finish in Satin Gold
  • 1 Year Standard Limited Warranty
Intel® Atom Processor
Part Number: PDA0MU-001005

Questions? Call us at 800-316-0920
Excite Go™ AT7-C8 Tablet Excite Go™ AT7-C8 Tablet
Product description: Excite Go™ AT7-C8 Tablet
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Excite Go™ AT7-C8 Tablet Specifications

General

Model Name
Excite Go™ AT7-C8
Model Number
AT7-C8
Platform
Android™ 4.4, KitKat

Screen

Display*
7.0” diagonal WSVGA screen at 1024 x 600 native resolution
Display Type
Capacitive 5-finger multi-touch, LED Backlit
Aspect Ratio
Widescreen 16:9 aspect ratio
Screen Technologies
Capacitive 5-finger multi-touch

Technology

Processor*
Intel® Atom® Processor Z3735G (2MB Cache, Up to 1.83GHz)
Memory
1GB (on board)
Storage*
8GB eMMC
Sensors
3-axis Accelerometer

Audio

Speakers
Speaker - Mono

Camera

Front Camera
Front 0.3MP camera
Rear Camera
None

Pre-Loaded Applications

Toshiba Software and Utilities*
TOSHIBA Service Station, TOSHIBA File Manager, TOSHIBA User's Guide, TOSHIBA User Registration
Google and Android Apps*
Google Chrome, Google+, Gmail™, Google Maps™, Google Search, YouTube™
Third Party Applications*
eBay, Jorte Calendar & Organizer, Adobe® Reader®

Connectivity

HDMI
None
USB
Micro-USB 2.0, USB to micro USB cable included* (Used to recharge when plugged into the AC Adapter)
SD Card Slot
Micro SD slot (supports SDXC up to 128GB)
Headphone Jack
Headphone and microphone combo port
Docking Connector
No

Wireless & Networking

WiFi®*
Wi-Fi® Wireless networking (802.11b/g/n) + Bluetooth® v 4.0
Bluetooth®
Bluetooth® v4.0

Physical Design & Finish

Battery
Lithium Polymer Battery (Not user replaceable) 13 W-hours
Battery Life
Up to 7.1 hours
Buttons
Power, Volume Control
Weight*
Starting at 12.5 oz.
Finish/Color
Textured Resin Finish in Satin Gold
Warranty*
1 Year Standard Limited Warranty

Excite Go™ AT7-C8 Tablet - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.