Excite Pure™ AT15-A16

Average Customer Rating:

General

Model Name
Excite Pure™ Tablet (16GB)
Model Number
AT15-A16
Platform
Android™ 4.2, Jelly Bean

Screen

Display*
10.1" high-resolution widescreen (1280x800)
Display Type
170° wide-viewing angle, LED Backlit, Capacitive 10-finger multi-touch
Aspect Ratio
16:10

Technology

Processor*
NVIDIA® Tegra™ 3 Super 4-PLUS-1™ Quad-Core Processor w/5th battery-saver core
Graphics*
NVIDIA® 12-Core High Performance Graphics
Memory
1GB (on board)
Storage*
16GB
Sensors
Ambient Light Sensor, Gyroscope, 3-axis Accelerometer
Location
Digital Compass, GPS

Internet & Multimedia

Supported Formats
AAC, AMR-NB, AMR-WB, BMP, FLAC, GIF, H.263, H.264, JPEG, MIDI, MP3, MPEG-4, PCM/WAVE, PNG, Vorbis

Audio

Speakers
Stereo Speakers
Sound Technologies
DTS Premium Voice Pro™, Dual microphone array, Toshiba Audio Enhancement Pro, Toshiba Audio Source Filtering

Camera

Front Camera
1.2MP HD camera
Rear Camera
None

Pre-Loaded Applications

Toshiba Software and Utilities*
TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Media Player, TOSHIBA Service Station, TOSHIBA File Manager, TOSHIBA User's Guide, TOSHIBA User Registration, TOSHIBA News Place
Google and Android Apps*
Google Chrome, Google+, Gmail™, Google Maps™, YouTube™
Third Party Applications*
Amazon Kindle, eBay, Evernote®, Fruit Ninja, Hulu Plus, iHeartRadio, PrintHand, Skitch, ThinkFree Office Mobile, Wild Tangent Games, Kaspersky® Tablet Security, Hardwood Backgammon by SilverCreek Games, Hardwood Euchre by SilverCreek Games, Hardwood Solitaire IV by SilverCreek Games, Hardwood Hearts by Silvercreek Games, Hardwood Spades by Silvercreek Games, Adobe® Reader®, Netflix®, Zinio™, Rdio for Android, Crackle, Amazon MP3

Connectivity

HDMI
Micro HDMI® port
USB
Micro-USB 2.0
SD Card Slot
Micro SD Card slot
Headphone Jack
3.5mm stereo headphone/mic jack
Docking Connector
No
AC Adapter
10W Auto-sensing, 100-240V/50-60Hz input

Wireless & Networking

Mobile Broadband
None
WiFi®*
Wi-Fi® Wireless networking (802.11a/g/n)
Bluetooth®
Bluetooth® v4.0

Physical Design & Finish

Battery
Prismatic Lithium Ion Battery (25Wh, Not user replaceable)
Battery Life
Up to 13.5 hours. (Video Playback—Up to 12.0 hours)
Buttons
Power, Volume Control
Weight*
Starting at 1.39 lbs.
Finish/Color
Silver
Warranty*
1 Year Standard Limited Warranty

MSRP: $299.99

not available for sale from
the toshiba online store

  • Product summary
  • 10.1" HD touchscreen display with 1280x800 screen resolution
  • Android™ 4.2.1, Jelly Bean
  • 1GB Memory / 16GB storage
  • Micro HDMI® - Micro-USB - Micro SD Card ports
  • NVIDIA® Tegra® 3 quad-core processor
  • Front camera
  • 802.11n WiFi
  • Bluetooth®
  • Silver