Excite Write Series Tablets

Average Customer Rating: 3.4 out of 5.0

  • TruPen™ and Digitizer for Ultimate Feel and Precision
  • Ultra High-Res 10.1-inch (2560x1600) PixelPure™ Display
  • NVIDIA® Tegra® 4 Mobile Processor with Quad-Core CPU

starts at: $599.99

Free ground shipping on laptops $499+
Financing

Take note: This Tablet rocks.
Take note: This Tablet rocks.
Designed for top productivity and superb entertainment, the Excite™ Write tablet leaves other tablets far behind. It features TruPen™ and digitizer on an ultrahigh resolution display with blazing-fast performance, giving you more ways to create and enjoy content at home or away.

A seamless writing experience.
A seamless writing experience.
With the Excite™ Write tablet, you can draw, take notes and create more with TruPen™ and specially coated digitizer that feels just like writing with a ballpoint pen. TruPen™ offers smooth, no-slip writing—with virtually no lag—plus more than 1,000 levels of pressure sensitivity for greater accuracy and intuitive response that adjusts to both right- and left-handed users. Using Toshiba’s exclusive TruNote™ app, you can toggle the pen to change the digital ink color and use a digital eraser to clear your markings with a quick swipe. Want more creative options? Add an optional slim and light keyboard (that doubles as a protective cover) to give you even more input flexibility.
Primetime entertainment.
Primetime entertainment.
Let the show begin. This tablet’s generous 10.1” widescreen PixelPure™ touchscreen HD display with ultrawide 178° viewing angle gives you plenty of room for breathtaking visuals and better readability. And its ultrahigh-resolution (2560x1600) WQXGA screen delivers 4 million beautiful pixels and 300 pixels per inch—a rare find in today’s tablets—for a brilliant picture quality and a better tablet experience. You’ll also appreciate exceptional sound quality, thanks to state-of-the-art Harman Kardon® stereo speakers featuring DTS Premium Voice Pro™ and Toshiba Audio Enhancement Pro.
Totally productive.
Totally productive.
Live large, have fun and still get work done—on your terms. With the Excite™ Write tablet, you’ll feel the speed with the world’s fastest mobile processor—the NVIDIA® Tegra® 4 mobile quad-core processor. It enables faster web browsing, console-quality gaming, and smooth HD video playback. You can also sync, store or share your stuff easily with built-in ports and expansion (micro HDMI®, micro USB and micro SD), making efficiency effortless. An optional slim and light keyboard (that doubles as a protective cover) increases your input options, and your flexibility.
A full Android™ experience.
A full Android™ experience.
Whether you’re surfing the web, reading e-books and magazines, watching your favorite shows or unleashing today’s most popular features, you’ll have all the performance you need with Android™ 4.2 Jelly Bean, the fastest, smoothest version of Android™ yet. With it, you can save time and boost efficiency with streamlined gesture typing and enjoy Daydream™ screensavers personalized by you. You can also access more than 700,000 apps available for download on Google Play™. Sharing your tablet? No problem. You set up multiple user profiles, making sharing with family members easier than ever.
Picture Perfect.
Picture Perfect.
Capture life’s beautiful moments with this tablet’s 8MP camera featuring autofocus lens, built-in LED flash and advanced functions. Snap better photos with features such as F2.2 aperture, image stabilization, autofocus face tracking, and more. The camera also enables smooth video chats, so you can stay connected with your social network. Plus, you can save time in class and during meetings with Toshiba’s exclusive TruCapture™ app. It expertly copies notes from whiteboards and paper documents while automatically removing borders, straightening distortion, reducing glare and brightening contrast.
Perfectly portable.
Perfectly portable.
The Excite™ Write’s feature-packed but slim and light design (only 0.4” thin and only 1.4 lbs.) lets you tote your tablet anywhere, for productivity anytime, day or night. And keep your fun going longer with up to 10.5 hours of battery life.

*Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Google, the Google logo, Android, Android Market, Google Maps, Google eBooks, Gmail, YouTube and Google Talk are trademarks of Google, Inc.
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
Customer Reviews for Excite Write


Best Tablet Ever!

POSTED BY: True Haven, Imperial Beach,CA
For Model: Excite™ Write Tablet (32GB)
Overall rating: 5.0 out of 5

"I bought this tablet for my husband because I have the Toshiba Thrive. He says this tablet is fast. This tablet is light. The screen is durable. The Pen is remarkable, he now loves to take notes. The loaded apps are wonderful. Easy for the not so tech person to use. He said: "It is the best Anniversary present I have ever given him!.""

Love this tablet.

POSTED BY: frances, Pennsylvania
For Model: Excite™ Write Tablet (32GB)
Overall rating: 5.0 out of 5

"This Excite Write is amazing with regard to resolution, great speakers and it is quite fast. The best for me is the stylus, best ever, no lag, accurate, and a real feel; the pen is a perfect size too. Can really do great work on this, as I am an artist, and the handwriting recognition works very well too. Overall a superb "write" experience."