Excite Pro Series Tablets

Average Customer Rating: 5.0 out of 5.0

  • Ultra High-Res 10.1-inch (2560x1600) PixelPure™ Display
  • NVIDIA® Tegra® 4 Mobile Processor with Quad-Core CPU
  • Premium Harman Kardon® Stereo Speakers

starts at: $499.99

Free ground shipping on laptops $499+
Financing

Productive. Portable. Perfect.
Productive. Portable. Perfect.
Ready for razor-sharp visuals, premium sound and more tablet productivity? Step up to the 10” Excite™ Pro tablet, packed with advanced features that take your efficiency and entertainment to new heights.

Primetime entertainment.
Primetime entertainment.
This tablet’s generous 10.1” widescreen PixelPure™ touchscreen HD display with ultrawide 178° viewing angle gives you plenty of room for breathtaking visuals and better readability. And its ultrahigh-resolution (2560x1600) WQXGA screen delivers 4 million beautiful pixels and 300 pixels per inch—a rare find in today’s tablets—for a brilliant picture quality and a better tablet experience. You’ll also appreciate exceptional sound quality, thanks to state-of-the-art Harman Kardon® stereo speakers featuring DTS Premium Voice Pro™ and Toshiba Audio Enhancement Pro.
Totally productive.
Totally productive.
Live large, have fun and still get work done—on your terms. With the Excite™ Pro tablet, you’ll feel the speed with the world’s fastest mobile processor—the NVIDIA® Tegra® 4 mobile quad-core processor. It enables faster web browsing, console-quality gaming, and smooth HD video playback. You can also sync, store or share your stuff easily with built-in ports and expansion (micro HDMI®, micro USB and micro SD), making efficiency effortless. An optional slim and light keyboard (that doubles as a protective cover) increases your input options, and your flexibility.
Picture Perfect.
Picture Perfect.
Capture life’s beautiful moments with this tablet’s 8MP camera featuring autofocus lens, built-in LED flash and advanced functions. Snap better photos with features such as F2.2 aperture, image stabilization, autofocus face tracking, and more. The camera also enables smooth video chats, so you can stay connected with your social network. Plus, you can save time in class and during meetings with Toshiba’s exclusive TruCapture™ app. It expertly copies notes from whiteboards and paper documents while automatically removing borders, straightening distortion, reducing glare and brightening contrast.
A full Android™ experience.
A full Android™ experience.
Whether you’re surfing the web, reading e-books and magazines, watching your favorite shows or unleashing today’s most popular features, you’ll have all the performance you need with Android™ 4.2 Jelly Bean, the fastest, smoothest version of Android™ yet. With it, you can save time and boost efficiency with streamlined gesture typing and enjoy Daydream™ screensavers personalized by you. You can also access more than 700,000 apps available for download on Google Play™. Sharing your tablet? No problem. You set up multiple user profiles, making sharing with family members easier than ever.
Perfectly portable.
Perfectly portable.
The Excite™ Pro’s feature-packed but slim and light design (only 0.4” thin and only 1.4 lbs.) lets you tote your tablet anywhere, for productivity anytime, day or night. And keep your fun going longer with up to 11 hours of battery life.

*Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Google, the Google logo, Android, Android Market, Google Maps, Google eBooks, Gmail, YouTube and Google Talk are trademarks of Google, Inc.
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
Customer Reviews for Excite Pro


this thing is a powerhouse

POSTED BY: Mainer74, Kennebunk,Maine USA
For Model: Excite™ Pro Tablet (32GB)
Overall rating: 5.0 out of 5

"Running stock andoid with a gorgeous high resolution sceen with a Tegra 4 quad core processor in my opinion the fastest tablet available you cannot go wrong with this device it excels on every level. the price point is a little high it does get warm with heavy usage and the battery life is not the best but on a scale of 1 to 10 I give it to 10 it's an amazing product I wish it was available in more markets in America"