televisions by series

LED TVs

LED TVs

All Around Performance.

  • 3D entertainment
  • Premium full HD viewing
  • Smoother, crisper images
Learn About LED TVs

4k TVs

4K Ultra HD TVs

Ultra HDTV: Picture. Perfect.

  • Four times the resolution of 1080p
  • Spectacular large screen sizes
  • Stylish and slim design
Learn About 4k TVs

TV features

100% Entertainment
100% Entertainment
Discover the uncredible depth, clarity and color of the toshiba HDTVs. Elegant, ultra-thin and energy-efficient engineering make these a showcase for movies, games and your living room or home theater. They offer stunning sound, and come with a suite of smart high-end techologies.
Modern Design
Modern Design
Elegant and ultra-thin these HDTVs will satidfy your appetite for great entertainment and will complement your decor. Mounted on your living room wall or on a stand, you’ll find the ideal TV for your home office, kids’ room, kithen, bedroom or anywhere you want a TV.
Stunning HD visuals
Stunning Hd visuals
The newest HDTVs really deliver rich and vibrant picture quality with incredible brightness and sharp contrast when it comes to premium viewing - with brilliant 4K and 1080p Full HD images, dynamic sharpness, plus smoother, more natural images. They also offer the latest picture quality features like Dynamic Picture Mode and ColorMasterTM.
Convenient Connectivity
Convenient Connectivity
Multiple HDMI and USB ports let you hook up your favorite componnets. Take advantage of built-in Wi-Fi (select models) to connect to the Internet and your home network and cut down on cable cluster. HDMI-CEC Contol for creating an entire home theater controlled by one remote. The’re even a separate input to plug in your PC so you can watch your PC content on the big screen.
Your Choice of Screen Sizes
Your Choice of Screen Sizes
Which screen size is right for you? The Toshiba line of HDTVs offers a full range of models to meet your needs. Want a large display mounted on your living room wall, or a smaller one for the kitchen or the kids room? Choose from 20” to full 65” diagonal widescreen displays―they’re a Toshiba TV that’s perfect for any room.
Energy Conscious
Energy Conscious
Though powerfully entertaining, these HDTVs are built with a power-conscious design. Most of are ENERGY STAR Certified, so you can rest assured than with a Toshiba TV you’re doing right by the environment.
Built-in Wi-Fi
Built-in Wi-Fi
All the Smart TV models come with built-in Wi-Fi and don’t require a dongle.
4K
4K
4K Ultra HD (3840x2160p) provides four times the resolution of 1080p Full HD for breathtaking detail and image quality even up close.
ClearScan 240Hz
ClearScan 240Hz
Get awesome, crisp, images for quick-action sports and other fast-motion video.