Please wait...action in progress.
Sorry, Toshiba 55L6200U 55" Class 1080P 3D LED HD TV is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 55L6200U 55" Class 1080P 3D LED HD TV:
Toshiba 55L6200U 55
Images
IMAGES
 »

Toshiba 55L6200U 55" Class 1080P 3D LED HD TV

  • Screen Size: 54.64" diagonal widescreen
  • Display Type: LED
  • Refresh Rate: ClearScan® 120Hz
Energy Guide Sheet
Part Number: 55L6200U
Average Customer Rating: 
Read 5 reviews

Questions? Call us at 800-316-0920
Toshiba 55L6200U 55" Class 1080P 3D LED HD TV Toshiba 55L6200U 55" Class 1080P 3D LED HD TV
Rated 4.3333/5 based on 5 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba 55L6200U 55" Class 1080P 3D LED HD TV Specifications

Summary

Screen Size Class
55"
Screen Size
54.64" diagonal widescreen
Display Type
LED
Refresh Rate
ClearScan® 120Hz
Design
Aero Bezel-Less Cosmetic Design

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes
Dynamic Picture Mode
Yes

Inputs/Outputs

HDMI*
4
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
2 ports
USB Media
Yes
Ethernet Port (RJ-45)
1

Features

3D Capability*
Yes, Passive 3D
Built-in WiFi
Yes
Remote Control*
Universal Remote
Trivector™ 2D to 3D Conversions
Yes
Smart TV
Apps (Netflix®, YouTube® , VUDU® Apps etc.), MediaShare (DLNA®), Open Browser, SearchAll, MediaGuide, ePortal, Send & Play, eManual, TRAC (Tablet Remote App Capability), Control4™ Capable
ENERGY STAR® TV
Yes

Physical Description

Width
48.59" (48.59" with stand)
Height
28.99" (31.30" with stand)
Depth
1.72" (11.29" with stand)
Width (Shipping)
57.91"
Height (Shipping)
32.17"
Depth (Shipping)
6.54"
Weight
44.75 lbs (51.59 lbs with stand)
Weight (Shipping)
63.71 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm

Toshiba 55L6200U 55" Class 1080P 3D LED HD TV - Write a Review Close  Close