Toshiba 84L9300U 84" Class 4K LED TV

Energy Guide

Ultimate HDTV. Redefined.

Powered by Toshiba’s newest proprietary CEVO™ 4K Quad+ Dual Core Processor, the all-new and award-winning L9300U Series Ultra HD 4K LED TVs deliver four times the resolution of Full HD (3840x2160p) for incredible detail with the highest quality Ultra HD image processing available today. CEVO™ 4K provides stunning restoration of resolution, color and brilliance, from virtually any video source, making it ideal for families, home theater and technology enthusiasts and serious PC gamers seeking the ultimate viewing experience for movies, TV shows, video games, photo viewing and PC applications.

4K ultra hd

4K Ultra HD (3840x2160p) provides four times the resolution of 1080p Full HD for breathtaking detail and image quality even up close.


CEVO 4K

2nd Generation Quad + Dual Core Processor delivers the ultimate 4K Ultra HD image from 4K and standard 4K.


CLOUD TV PORTAL

Get easy access to a menu of new services with a Multi-Page Cloud TV Portal. Stream movies, access your music and photos, or find something new with the MediaGuide; connect to family and friends with Skype®, Facebook® or Twitter®. Share photos, leave a message or post to the calendar with the companion app; connect to your mobile devices while at home or on the go.


CQ ENGINE™

Let the new CQ Engine™ video processor absolutely amaze you with advanced technologies like Edge Enhancement, Dynamic Gamma, Expert Mode and more for cinema-quality images.


BYE-BYE,BLUR

Enjoy clearer fast-action sports and video with ClearScan® 240Hz, which doubles the screen refresh rate.

ClearScan® On Off

* The above simulated images are intended to help illustrate how a specific function operates and are not indicative of actual relative differences.


LED back-lit without
local dimming

LED back-lit with
local dimming


Local Dimming

Local dimming technology provides more dimming zones to dramatically improving black levels and contrast ratios to deliver a better picture.


LED TV Ultra Slim

BEAUTIFUL, ULTRA-SLIM DESIGN

Energy-efficient LED backlight for vibrant HD picture quality with sharp contrast for lifelike images with natural shadows and highlights. Brag about the all-new, slim, sophisticated design with curved corners and a sleek stand.

Audyssey Premium

LISTEN UP

Enjoy clear, well-balanced sound with Audyssey EQ® and ABX audio technologies.

Plug In

PLUG IN

Plug into a Full Jack Pack. Hook up external speakers or an AV receiver. Share stuff from your laptop with a high-def PC port. Tap a ColorStream® HD component connection. And use a USB port for slideshows, video or music from a USB stick.

Dynamic Picture Mode

DYNAMIC PICTURE MODE

Get set for maximum contrast, clarity and color saturation with a Dynamic Picture Mode.

Colormaster

COLORMASTER™

Easily adjust hue, saturation and brightness using ColorMaster™ for complete six-color management.

Universal System Blaster

UNIVERSAL SYSTEM BLASTER

Universal System Blaster lets you easily control your audio and video devices using the TV remote (IR blaster cable included)

Ultraclear DNR

ULTRACLEAR DNR

Experience less visual “noise” with UltraClear DNR (Dynamic Noise Reduction)

Cinespeed

CINESPEED

High-definition display with fast panel response for clearer, more natural big-screen picture quality.

3d

3d

Immerse yourself in 3D entertainment instantly with Trivector® technology that converts 2D to 3D automatically

PULL OUT ALL THE STOPS

For diehard gamers, a special Game Mode reduces controller delay for edge-of-your seat action. For parents of gamers, a Gaming Timer lets you establish limits for playing, and locks the input when your preset time expires.



This model includes

4K Ultra HD
4K Ultra HD
4K Ultra HD provides four times the resolution of 1080p Full HD for breathtaking detail and image quality even up close.
CEVO™ 4K
CEVO™ 4K
2nd Generation Quad + Dual Core Processor delivers the ultimate 4K Ulra HD image from 4K and standard 4K.
ClearScan® 240Hz
ClearScan® 240Hz
Get awesome, crisp images for quick-action sports and other fast-motion video. Learn More »
Cloud TV
Cloud TV
Cloud TV takes the connected experience to a new level and provides a better user experience by offering easier content discovery and acquisition, including news content and more. Learn More »
Skype®
Skype®
Make calls right from your couch with Skype® capable TVs.
Gaming mode
Gaming mode
Enjoy hair-trigger action on your Toshiba TV with a special setting that reduces game controller delay. Learn More »
Dynamic Picture Mode
Dynamic Picture Mode
Dynamic Picture Mode creates the right amount of “pop,” and provides more colors, finer details, less visual noise and brighter, realistic pictures.
Audyssey Premium Television™
Audyssey Premium Television™
A suite of advanced audio technologies that include Audyssey EQ® and Audyssey ABX™.
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
HDMI-CEC
HDMI-CEC
Let your Toshiba disc player ‘talk’ to other suitably equipped home entertainment components. And run the whole show with a single remote.
Built-in Wi-Fi®
Built-in Wi-Fi®
All SmartTV Models Have Built-in Wi-Fi. No Dongle Needed.
CQ  engine
CQ engine
A processor that significantly produces a better picture.
  • $19,999.99
  • -$3,000.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $16,999.99
  • »
  • Free Ground Shipping

add to cart
  • TV summary This product is prebuilt.
  • 84" diagonal screensize
  • 4K Ultra HD
  • Ultra-Slim LED
  • ClearScan® 240Hz
  • 158.7 lbs (169.7 lbs with stand)
  • 600mm x 400mm
  • Accessories Added: