Please wait...action in progress.
Sorry, Toshiba 32DT2U 32" Class 720P HD LCD TV is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 32DT2U 32" Class 720P HD LCD TV :

Toshiba 32DT2U 32" Class 720P HD LCD TV

  • Screen Size: 31.5" diagonal widescreen
  • Display Type: LCD
  • Native Display Resolution: 1280x720
  • Refresh Rate: 60Hz
Part Number: 32DT2U
Average Customer Rating: 
Read 11 reviews  /  Write a review

List Price: $349.99
Questions? Call us at 800-316-0920
Toshiba 32DT2U 32" Class 720P HD LCD TV Toshiba 32DT2U 32" Class 720P HD LCD TV
Rated 3.25/5 based on 11 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba 32DT2U 32" Class 720P HD LCD TV Specifications

Summary

Screen Size Class
32"
Screen Size
31.5" diagonal widescreen
Display Type
LCD
Native Display Resolution
1280x720
Refresh Rate
60Hz

Video

Video Resolution*
720p
DynaLight Dynamic Backlight Control
Yes
TheaterWide Modes
Full/TW1/TW2/TW3/Natural/4:3 HD/Native/Dot by Dot
Picture Preference Modes
Sports/Standard/Movie/PC/Preferences
Color Temperature Control
Yes
Static Gamma
Yes
Digital Noise Reduction
Yes
Channel/Input Lock
Yes
Gaming Mode
Yes
Cinema Mode 24fps Capability*
3:2 Pull-Down
Film Stabilization
No

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
1 port
Ethernet Port (RJ-45)
None

Features

DLNA Certified
No
Wireless HD
No
InstaPort Fast HDMI Switching
No
Built-in TV Tuning
NTSC/ATSC/QAM in the Clear
Auto Aspect Control
Yes
Input Labeling
Yes
Channel Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Photo Frame Capability
Yes
Remote Control*
Included
Touch Panel Control
No

Physical Description

Width
31.56" (31.56" with stand)
Height
20.77" (22.72" with stand)
Depth
3.52" (9.65" with stand)
Width (Shipping)
35.35"
Height (Shipping)
24.69"
Depth (Shipping)
7.40"
Weight
20.7 lbs (22.0 lbs with stand)
Weight (Shipping)
32.0 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
200mm x 200mm

Toshiba 32DT2U 32" Class 720P HD LCD TV - Write a Review Close  Close