Please wait...action in progress.
Sorry, Toshiba 32" CCFL 1080P is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 32" CCFL 1080P:

Toshiba 32" CCFL 1080P

  • Screen Size: 31.5" diagonal widescreen
  • Display Type: LCD
  • Refresh Rate: 60Hz
Part Number: 32FT2U
Be the first to write a review

List Price: $449.99
Questions? Call us at 800-316-0920
Toshiba 32" CCFL 1080P Toshiba 32" CCFL 1080P
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba 32" CCFL 1080P Specifications

Summary

Screen Size Class
32"
Screen Size
31.5" diagonal widescreen
Display Type
LCD
Refresh Rate
60Hz

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
1 port

Features

3D Capability*
No
Internet Capability*
No
Input Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Remote Control*
Remote Control

Physical Description

Width
31.56" (31.56" with stand)
Height
20.77" (22.72" with stand)
Depth
3.52" (9.65" with stand)
Width (Shipping)
35.35"
Height (Shipping)
24.69"
Depth (Shipping)
7.40"
Weight
19.62 lbs (20.94 lbs with stand)
Weight (Shipping)
29.76 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
200mm x 200mm

Toshiba 32" CCFL 1080P - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.