Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Sorry, Toshiba 32DT2U 32" Class 720P HD LCD TV is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 32DT2U 32" Class 720P HD LCD TV :

Toshiba 32DT2U 32" Class 720P HD LCD TV

  • Screen Size: 31.5" diagonal widescreen
  • Display Type: LCD
  • Native Display Resolution: 1280x720
  • Refresh Rate: 60Hz
Part Number: 32DT2U
Average Customer Rating: 
Read 11 reviews  /  Write a review

List Price: $349.99
Questions? Call us at 800-316-0920
Toshiba 32DT2U 32" Class 720P HD LCD TV Toshiba 32DT2U 32" Class 720P HD LCD TV
Rated 3.25/5 based on 11 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba 32DT2U 32" Class 720P HD LCD TV Specifications

Summary

Screen Size Class
32"
Screen Size
31.5" diagonal widescreen
Display Type
LCD
Native Display Resolution
1280x720
Refresh Rate
60Hz

Video

Video Resolution*
720p
DynaLight Dynamic Backlight Control
Yes
TheaterWide Modes
Full/TW1/TW2/TW3/Natural/4:3 HD/Native/Dot by Dot
Picture Preference Modes
Sports/Standard/Movie/PC/Preferences
Color Temperature Control
Yes
Static Gamma
Yes
Digital Noise Reduction
Yes
Channel/Input Lock
Yes
Gaming Mode
Yes
Cinema Mode 24fps Capability*
3:2 Pull-Down
Film Stabilization
No

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
1 port
Ethernet Port (RJ-45)
None

Features

DLNA Certified
No
Wireless HD
No
InstaPort Fast HDMI Switching
No
Built-in TV Tuning
NTSC/ATSC/QAM in the Clear
Auto Aspect Control
Yes
Input Labeling
Yes
Channel Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Photo Frame Capability
Yes
Remote Control*
Included
Touch Panel Control
No

Physical Description

Width
31.56" (31.56" with stand)
Height
20.77" (22.72" with stand)
Depth
3.52" (9.65" with stand)
Width (Shipping)
35.35"
Height (Shipping)
24.69"
Depth (Shipping)
7.40"
Weight
20.7 lbs (22.0 lbs with stand)
Weight (Shipping)
32.0 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
200mm x 200mm

Toshiba 32DT2U 32" Class 720P HD LCD TV - Write a Review Close  Close