Please wait...action in progress.
Sorry, Flat Display - LCD, 40"-4 is not available for sale through Toshibadirect.com. But...
We can give you details about the Flat Display - LCD, 40"-4:

Flat Display - LCD, 40"-4

  • Screen Size: 40" diagonal widescreen
  • Display Type: LCD
  • Native Display Resolution: 1920x1080
  • Refresh Rate: 60Hz
Part Number: 40FT2U
Average Customer Rating: 
Read 20 reviews  /  Write a review

List Price: $197.61
Questions? Call us at 800-316-0920
Flat Display - LCD, 40"-4 Flat Display - LCD, 40"-4
Rated 2.9091/5 based on 20 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Flat Display - LCD, 40"-4 Specifications

Summary

Screen Size Class
40"
Screen Size
40" diagonal widescreen
Display Type
LCD
Native Display Resolution
1920x1080
Refresh Rate
60Hz

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
TheaterWide Modes
Full/TW1/TW2/TW3/Natural/4:3 HD/Native/Dot by Dot
Picture Preference Modes
Sports/Standard/Movie/PC/Preferences
Color Temperature Control
Yes
Static Gamma
Yes
Digital Noise Reduction
Yes
Channel/Input Lock
Yes
Gaming Mode
Yes
Cinema Mode 24fps Capability*
3:2 Pull-Down
PixelPure 5G
No

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
1 port
Ethernet Port (RJ-45)
None

Features

DLNA Certified
No
Wireless HD
No
InstaPort Fast HDMI Switching
Yes
Built-in TV Tuning
NTSC/ATSC/QAM in the Clear
Auto Aspect Control
Yes
Input Labeling
Yes
Channel Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Photo Frame Capability
Yes
Remote Control*
Included
Touch Panel Control
No

Physical Description

Width
39.12" (39.12" with stand)
Height
25.26" (27.37" with stand)
Depth
3.46" (11.61" with stand)
Width (Shipping)
44.33"
Height (Shipping)
29.02"
Depth (Shipping)
8.82"
Weight
32.4 lbs (34.2 lbs with stand)
Weight (Shipping)
45.2 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
200mm x 200mm

Flat Display - LCD, 40"-4 - Write a Review Close  Close