Please wait...action in progress.
Sorry, Toshiba 55HT1U 55" Class 1080P LCD HD TV is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 55HT1U 55" Class 1080P LCD HD TV:
Toshiba 55HT1U 55
Images
IMAGES
 »

Toshiba 55HT1U 55" Class 1080P LCD HD TV

  • Screen Size: 54.6" diagonal widescreen
  • Display Type: LCD
  • Native Display Resolution: 1920x1080
  • Refresh Rate: ClearFrame™ 120Hz
Part Number: 55HT1U
Average Customer Rating: 
Read 30 reviews

Questions? Call us at 800-316-0920
Toshiba 55HT1U 55" Class 1080P LCD HD TV Toshiba 55HT1U 55" Class 1080P LCD HD TV
Rated 3.4118/5 based on 30 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 
Select an image from right panel to see a larger view.
Toshiba 55HT1U 55
Your select model may not have all the features, ports, or other items corresponding to those shown on the image. Please see detailed specifications for more information
Toshiba 55HT1U 55
Toshiba 55HT1U 55
Toshiba 55HT1U 55
Toshiba 55HT1U 55

Toshiba 55HT1U 55" Class 1080P LCD HD TV - Write a Review Close  Close