Please wait...action in progress.
Sorry, Flat Display - LCD, 50"+ is not available for sale through Toshibadirect.com. But...
We can give you details about the Flat Display - LCD, 50"+:

Flat Display - LCD, 50"+

  • Screen Size: 64.6" diagonal widescreen
  • Display Type: LCD
  • Refresh Rate: ClearFrame™ 120Hz
Energy Guide Sheet
Part Number: 65HT2U
Average Customer Rating: 
Read 9 reviews  /  Write a review

List Price: $1,799.99
Questions? Call us at 800-316-0920
Flat Display - LCD, 50"+ Flat Display - LCD, 50"+
Rated 3.5833/5 based on 9 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Submit a Review»
Overall Rating: 5 out of 5 5 out of 5
Great Performance for the PriceNovember 28, 2011
by Kike from Orlando, FL
Features: 4  out of 5 4 out of 5
Performance: 5 out of 5
Battery Life: 0 out of 5
Price–Value: 5 out of 5
This is the perfect theater-at-home experience. It has a great built-in speaker system that delivers great sound even without a home theater system on. The image looks great in sport events and HD movies. It does include a Digital Optical Audio output, but not a regular RCA audio output. I did had to play around with the display settings to get the most out of it, so don't let the default settings frustrate the satisfaction of your purchase... once you tune it in, it will be worth it! The only missing part is the internet capability, but that would be too much to ask for the price paid on a 65 in.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One week to a month
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 5 out of 5 5 out of 5
The Best LCD Big Screen Value Ever !!December 8, 2011
by Bossman from Stockton, CA
Features: 5  out of 5 5 out of 5
Performance: 5 out of 5
Battery Life: 0 out of 5
Price–Value: 5 out of 5
About 4 mos ago, we bought our first LCD TV. A 40" Toshiba that was so impressive, we had to get the new 65HT2U. I literally plugged it in and it has been flawless. The internal sound could be improved but it is amazing with our home theater system. The picture quality is as real as being there live. We have watched more football the last 2 weeks than we have the past two years. This is an incredible value.
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   One month to a year
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 5 out of 5 5 out of 5
Very NiceJanuary 5, 2012
by Timothy Baines from Monroe, La.
Features: 4  out of 5 4 out of 5
Performance: 5 out of 5
Battery Life: 0 out of 5
Price–Value: 5 out of 5
Wow, I really Like this TV, didnt think I would get another tv when I bought my Toshiba 47" tv. But when I seen this one had to have it. the only thing wrong as others have expressed the sound is lacking, but with a sound system all is OK.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One week to a month
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 4 out of 5 4 out of 5
Toshiba 65HUT2U 65 inch LCD HDTVNovember 25, 2011
by chief from Memphis, TN
Features: 3  out of 5 3 out of 5
Performance: 5 out of 5
Battery Life: 0 out of 5
Price–Value: 5 out of 5
Well i Just got this TV and I am Impressed. Bang for Buck you cannot beat this deal, it is the best i have found. This TV has Excellent and i do mean Excellent picture quality! Seriously i can not say enough about the quality image. Here is my experience thus far. I replaced a 53 inch Bravia and aside from the enormous size and weight difference i noticed the picture quality first. The sound quality is somewhat lacking but sounds pretty normal compaired to the other TV's i have dealt with. it wont blow you away with quality sound but most people are not as picky in this dept as i am so i'd bet most would think its good to great quality. As mentioned this is a HUGE tv, it takes 2 people to lift this thing safely. i believe it weighs 99lbs if i remember correct. It has some nice features but there is also plenty of inputs..not as many as the Bravia i replaced but enought..see the spec sheet. All in all i say this is the best purchace i have made in home entertainment. Huge in size, Great Picture, Sleek fit and finish, and price that i believe is too good to be true for the overall product i got. Very Very Very Happy with this TV so far.
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   Less than a week
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 4 out of 5 4 out of 5
Good PriceApril 11, 2012
by Super from Texas
Features: 4  out of 5 4 out of 5
Performance: 4 out of 5
Battery Life: 0 out of 5
Price–Value: 5 out of 5
After looking for a 65" tv, we decided to buy this one because of the price. Eventhough I wanted an LED, this one is not bad. So far I love the Blue Ray movies they look awsome, regular DVDs im not to impresed or maybe i just need to stand a little far from the screen. The tv is good when the camera is not moving so much, but when is moving a lot i think that there is a blur. But definetly we will enjoy it....
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   Less than a week
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 2 out of 5 2 out of 5
Poor facial tones, Blurred sportsNovember 29, 2011
by EDA from Albuquerque, New Mexico
Features: 3  out of 5 3 out of 5
Performance: 1 out of 5
Battery Life: 0 out of 5
Price–Value: 3 out of 5
This is a very large set. I personally like the sound it is clear and un-colored for the most part. There are a lot of issues with facial tones. The faces look as though they are made up of very few colors and result in splotchy faces (unless close up) When watching sports (football) the TV has a lot of problem processing the action and distorts. When watching a football being passed, the football turns into three distinct blurred images. The processor in this thing just seems to be severely lacking in its ability to handle anything quick. DVD's and Blue Rays are better but still have the same issues as mentioned above. We are seriously looking at returning the unit for a different brand. We had hi hopes for this but they did not pan out with this Toshiba. Poor Picture quality except for slow action or stills.
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   Less than a week
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 1 out of 5 1 out of 5
Will not go past 1360x768 am I wrong?January 4, 2012
by ghoster from Spokane, WA.
Features: 5  out of 5 5 out of 5
Performance: 1 out of 5
Battery Life: 0 out of 5
Price–Value: 1 out of 5
This TV is not what it says. Has anyone else tried a computer on it? It fails at 1360x768 and then unsupported video format after that. Even at 1360x768 it wont go past 60hz. This TV is not what it is advertised as. Watch movies with DVD player or cable box great, but no computer. Last time I had to run @ 1360x768 at 60hz was when LCD's first came out.
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   One month to a year
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 1 out of 5 1 out of 5
Total Bummer!!April 26, 2012
by sad tv from wisconsin
Features: 3  out of 5 3 out of 5
Performance: 1 out of 5
Battery Life: 0 out of 5
Price–Value: 5 out of 5
My fiance and I bought this TV and were very impressed by the price--I guess you can say you get what you pay for. Within 5 days of having the set, a small black line (one pixel wide) appeared all the way across the TV. We will be returning the TV and steering clear of Toshiba. I've had a Vizio for about 3.5 years now and have never had a problem--I'd go with them again in a heartbeat, just didn't want their 3D 65" model. Even if the line had not appeared on the screen, I was not overly impressed by the picture quality--it was just OK. There was ghosting and movements appeared blurred during action scenes. I would have let it slide and kept the TV though, since the price was great--but the line is a definite no-go. Even though it's a great deal, if you go with this TV you should definitely consider the extended warranty. Had this problem happened after the store's return window, I would have blown a gasket. Best of luck!
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   Less than a week
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 1 out of 5 1 out of 5
Very poor VERY POORMarch 9, 2014
by Tennessee364 from Nashville TN
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
I have had this 2 days now the 65HT2U and no matter what we try, we can got get any type of decent clarity. No matter the program sports, news or general TV shows...faces fussy and dark, blurring all over the screen and don't even think about watching hockey or football, the processor can not keep up. I have 2 other TV's... 1 LG and 1 Samsung both 55" and the picture quality is "MUCH" better hands down. I don't like writing the reports such as this but with this TOSHIBA purchase and the very very poor picture I had to express my concerns of this product. I will make the standard comment here and you get what you pay for. Facial colors change from channel to channel like they are a combination color blend...my wife does not like it AT ALL. She will go to another room to watch TV. NASCAR is on this afternoon and if it can not provide a good picture for watching racing I will throw this out for the dump next trip I make. I am so disappointed at this point you have no idea. Other comments say the if you watch it from a longer distance then it's ok...now really why do i want to sit 25 feet away to be able to watch TV. I am at my home not a bar ( but I am not sitting close enough to kiss the screen either). OK I am starting to ramble on but you get the picture (because I don't). I will tell everyone I know and anyone (and everyone) I meet that when (or I will bring it up) the word TV comes up in a discussion/conversation...let me tell you about a TOSHIBA we bought...your not gonna believe this horror story. If it has the word TOSHIBA on it I will not own it.... I promise!!!.
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   Less than a week
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 
Customer Rating Summary
Product not found.
Averages based on 12 customer reviews
Overall Rating: 3.6 out of 5
Features: 4.0 out of 5
Performance: 3.8 out of 5
Battery Life: 0.0 out of 5
Price–Value: 4.5 out of 5
8 of 12 (66%) customers would recommend this product to a friend.

Flat Display - LCD, 50"+ - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.