Please wait...action in progress.
Sorry, Toshiba 22SL400U 22" Class 720P LED HD TV is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 22SL400U 22" Class 720P LED HD TV:
Toshiba 22SL400U 22
Images
IMAGES
 »

Toshiba 22SL400U 22" Class 720P LED HD TV

  • Screen Size: 21.6" diagonal widescreen
  • Display Type: LED
  • Native Display Resolution: 1280x720
  • Refresh Rate: 60Hz
Part Number: 22SL400U

Questions? Call us at 800-316-0920
Toshiba 22SL400U 22" Class 720P LED HD TV Toshiba 22SL400U 22" Class 720P LED HD TV
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba 22SL400U 22" Class 720P LED HD TV Specifications

Summary

Screen Size Class
22"
Screen Size
21.6" diagonal widescreen
Display Type
LED
Native Display Resolution
1280x720
Refresh Rate
60Hz

Video

Video Resolution*
720p
DynaLight Dynamic Backlight Control
Yes
TheaterWide Modes
Full/TW1/TW2/TW3/Natural/4:3 HD/Native/Dot by Dot
Picture Preference Modes
Sports/Standard/Movie/PC/Preferences
Color Temperature Control
Yes
Static Gamma
Yes
Digital Noise Reduction
Yes
Channel/Input Lock
Yes
Gaming Mode
Yes
Cinema Mode 24fps Capability*
3:2 Pull-Down
Film Stabilization
No
PixelPure 5G
No

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
1 port
Ethernet Port (RJ-45)
None

Features

DLNA Certified
No
Wireless HD
No
InstaPort Fast HDMI Switching
No
Built-in TV Tuning
NTSC/ATSC/QAM in the Clear
Auto Aspect Control
Yes
Input Labeling
Yes
Channel Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Photo Frame Capability
Yes
Remote Control*
Included
Touch Panel Control
No

Physical Description

Width
21.18" (21.18" with stand)
Height
13.39" (14.71" with stand)
Depth
1.38" (8.08" with stand)
Width (Shipping)
20.00"
Height (Shipping)
5.75"
Depth (Shipping)
23.5"
Weight
7.5 lbs (8.8 lbs with stand)
Weight (Shipping)
15.4 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
100mm x 100mm

Toshiba 22SL400U 22" Class 720P LED HD TV - Write a Review Close  Close