Toshiba 23L1350U 23" Class 1080P LED TV

Average Customer Rating:
Energy Guide Energy Star

ALL-AROUND PERFORMANCE. ALL AROUND THE HOUSE.

Pick the room, name your pleasure—gaming, shows, movies or an extra monitor for productivity, and cast the L1350 LED HDTV series in a starring role. These TVs deliver a rich, vibrant HD picture with incredible brightness and sharp contrast, along with awesome sound and excellent energy efficiency. Plus, they’re well dressed for the part, thanks to an elegant new design.

1080p FULL HD

Savor stunning visuals, thanks to 1080p Full HD resolution — twice the picture detail of a standard 720p HD set.


BYE-BYE,BLUR

Enjoy clearer fast-action sports and video with ClearScan® 120Hz, which doubles the screen refresh rate.

ClearScan® On Off

* The above simulated images are intended to help illustrate how a specific function operates and are not indicative of actual relative differences.


LED TV Ultra Slim

BEAUTIFUL, ULTRA-SLIM DESIGN

Energy-efficient LED backlight for vibrant HD picture quality with sharp contrast for lifelike images with natural shadows and highlights. Brag about the all-new, slim, sophisticated design with curved corners and a sleek stand.

Audyssey EQ

LISTEN UP

Enjoy clear, well-balanced sound with Audyssey EQ® and ABX audio technologies.

Plug In

PLUG IN

Plug into a Full Jack Pack. Hook up external speakers or an AV receiver. Share stuff from your laptop with a high-def PC port. Tap a ColorStream® HD component connection. And use a USB port for slideshows, video or music from a USB stick.

Dynamic Picture Mode

DYNAMIC PICTURE MODE

Get set for maximum contrast, clarity and color saturation with a Dynamic Picture Mode.

Colormaster

COLORMASTER™

Easily adjust hue, saturation and brightness using ColorMaster™ for complete six-color management.

PULL OUT ALL THE STOPS

For diehard gamers, a special Game Mode reduces controller delay for edge-of-your seat action. For parents of gamers, a Gaming Timer lets you establish limits for playing, and locks the input when your preset time expires.



This model includes

1080p Full HD
1080p Full HD
Full HD (1920x1080), offering amazing color, clarity and contrast.
DynaLight®
DynaLight®
Automatically adjusts the backlight intensity based on the image content. Learn More »
Gaming mode
Gaming mode
Enjoy hair-trigger action on your Toshiba TV with a special setting that reduces game controller delay. Learn More »
Dynamic Picture Mode
Dynamic Picture Mode
Dynamic Picture Mode creates the right amount of “pop,” and provides more colors, finer details, less visual noise and brighter, realistic pictures.
HDMI-CEC
HDMI-CEC
Let your Toshiba disc player ‘talk’ to other suitably equipped home entertainment components. And run the whole show with a single remote.
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
Audyssey®  Audio Technology
Audyssey® Audio Technology
Advanced audio technologies include Audyssey EQ® and Audyssey ABX™ for clear, well-balanced sound. Learn More »
ENERGY STAR® TV
ENERGY STAR® TV
TVs earning the ENERGY STAR® meet strict energy efficiency guidelines set by the U.S. EPA. Learn More »
  • $249.99
  • -$30.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $219.99
  • »

add to cart
  • TV summary This product is prebuilt.
  • 23.0" diagonal screensize
  • 1080p
  • LED TV
  • 60Hz
  • 8.4 lbs (9.0 lbs with stand)
  • 100mm x 100mm
  • Accessories Added: