Toshiba 32L1300U 32" Class 720P LED TV


Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Summary

Screen Size Class
32"
Screen Size
31.5" diagonal widescreen
Display Type
LED
Refresh Rate
ClearScan® 120Hz
Design
High Gloss Black with Slim Neck

Video

Video Resolution*
720p
Gaming Mode
Yes
Dynamic Picture Mode
Yes
ColorMaster
Yes

Audio

Audyssey® Audio Technology
Audyssey EQ® , Audyssey ABX™

Inputs/Outputs

Composite
1 (shared)
HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Media
Yes

Features

3D Capability*
No
Built-in WiFi
No
Remote Control*
Included, Remote Control
ENERGY STAR® TV
Yes

Physical Description

Width
28.9" (28.9" with stand)
Height
17.3" (19.3" with stand)
Depth
3.3" (7.1" with stand)
Width (Shipping)
32.1"
Height (Shipping)
21.3"
Depth (Shipping)
6.3"
Weight
11.9 lbs (12.8 lbs with stand)
Weight (Shipping)
16.8 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
200mm x 200mm

MSRP: $319.99

not available for sale from
the toshiba online store

  • TV summary
  • 31.5" diagonal widescreen
  • 720p
  • LED TV
  • ClearScan® 120Hz
  • 11.9 lbs (12.8 lbs with stand)
  • 200mm x 200mm