Please wait...action in progress.
Sorry, Toshiba 46UL605U 46" Class 1080P LED HD TV is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 46UL605U 46" Class 1080P LED HD TV:
Toshiba 46UL605U 46
Images
IMAGES
 »

Toshiba 46UL605U 46" Class 1080P LED HD TV

  • Screen Size: 46" diagonal widescreen
  • Display Type: LED
  • Native Display Resolution: 1920x1080
  • Refresh Rate: ClearFrame™ 120Hz
Part Number: 46UL605U
Average Customer Rating: 
Read 7 reviews

Questions? Call us at 800-316-0920
Toshiba 46UL605U 46" Class 1080P LED HD TV Toshiba 46UL605U 46" Class 1080P LED HD TV
Rated 4.125/5 based on 7 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba 46UL605U 46" Class 1080P LED HD TV Specifications

Summary

Screen Size Class
46"
Screen Size
46" diagonal widescreen
Display Type
LED
Native Display Resolution
1920x1080
Refresh Rate
ClearFrame™ 120Hz

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
TheaterWide Modes
Full/TW1/TW2/TW3/Natural/4:3 HD/Native/Dot by Dot
Picture Preference Modes
Sports/Standard/Movie/PC/Preferences
Color Temperature Control
Yes
Static Gamma
Yes
Digital Noise Reduction
Yes
Channel/Input Lock
Yes
Gaming Mode
Yes
Cinema Mode 24fps Capability*
5:5 Pull-Down & Smooth Mode
Film Stabilization
Yes
PixelPure 5G
No

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
4
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
1 port
Ethernet Port (RJ-45)
1

Features

3D Capability*
No
DLNA Certified
No
Internet Capability*
Yes, Net TV™ (Netflix®, Facebook®, Twitter®, Flickr®)
Wireless HD
No
InstaPort Fast HDMI Switching
Yes
Built-in TV Tuning
NTSC/ATSC/QAM in the Clear
Auto Aspect Control
Yes
Input Labeling
Yes
Channel Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Photo Frame Capability
Yes
Remote Control*
4 item Universal Remote
Touch Panel Control
Yes

Physical Description

Width
43.05" (43.05" with stand)
Height
22.63" (26.43" with stand)
Depth
1.38" (10.14" with stand)
Width (Shipping)
50.94"
Height (Shipping)
31.02"
Depth (Shipping)
7.40"
Weight
33.3 lbs (39.7 lbs with stand)
Weight (Shipping)
51.8 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm

Toshiba 46UL605U 46" Class 1080P LED HD TV - Write a Review Close  Close