Toshiba 50L1400U 50" Class 1080P LED TV

Energy Guide Energy Star

Perfect Mix of Quality & Value.

Extra large and vibrant, the 50L1400U slim LED TV delivers 1080p Full HD andgreat value in big-screen entertainment. The 50L1400U stands out with vibrant picture quality and sharp contrast that maintains highlights and shadow details. When it comes to gaming fun, Game Mode gives you that spilt-second reaction time avid players want most, while Dynamic Picture Mode provides maximum contrast, clarity and color saturation. It includes DTS TruSurround™ for immersive sound and clear dialog. With a slim, modern, high-gloss black design, the 50L1400U proves that big can be beautiful.

1080P Full HD

Savor stunning visuals, thanks to 1080p Full HD resolution — twice the picture detail of a standard 720p HD set.

LED TV

Energy-efficient LED backlight for vibrant HD picture quality with sharp contrast for lifelike images with natural shadows and highlights.

Beautiful, slim design

Ideal for your living room or as an extra in your bedroom with its slim, modern curved corner design.

Listen Up

New DTS TruSurround™ audio delights audiences with immersive surround sound.

Dynamic Picture Mode

DYNAMIC PICTURE MODE

Get set for maximum contrast, clarity and color saturation with a Dynamic Picture Mode.

Colormaster

COLORMASTER™

Easily adjust hue, saturation and brightness using ColorMaster™ for complete six-color management.

Pull Out All the Stops  - Game Mode

Pull Out All the Stops - Game Mode

For diehard gamers, a special Game Mode reduces controller delay for edge-of-your seat action.

This model includes

1080p Full HD
1080p Full HD
Full HD (1920x1080), offering amazing color, clarity and contrast.
DynaLight®
DynaLight®
Automatically adjusts the backlight intensity based on the image content. Learn More »
Gaming mode
Gaming mode
Enjoy hair-trigger action on your Toshiba TV with a special setting that reduces game controller delay. Learn More »
Dynamic Picture Mode
Dynamic Picture Mode
Dynamic Picture Mode creates the right amount of “pop,” and provides more colors, finer details, less visual noise and brighter, realistic pictures.
HDMI-CEC
HDMI-CEC
Let your Toshiba disc player ‘talk’ to other suitably equipped home entertainment components. And run the whole show with a single remote.
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
ENERGY STAR® TV
ENERGY STAR® TV
TVs earning the ENERGY STAR® meet strict energy efficiency guidelines set by the U.S. EPA. Learn More »
  • $649.99
  • -$150.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $499.99
  • »
  • Free Ground Shipping

add to cart
  • TV summary This product is prebuilt.
  • 49.5" diagonal widescreen
  • 1080p
  • LED TV
  • 60Hz
  • 33.7 lbs (35.1 lbs with stand)
  • 400mm x 200mm
  • Accessories Added: