Toshiba 50L2400U 50" Class 1080P LED TV

Energy Guide Energy Star

Clear Picture. Modern Design.

The 50L2400U slim LED Full HD television expands your big-screen experience, with an energy-efficient LED backlight, 1080p Full HD resolution and all the entertainment and gaming features you need. Whether you want to watch HD movies and videos or have some fun with the latest full-action games, ClearScan® 120Hz technology doubles its refresh rate for clearer fast-motion video, while Dynamic Picture Mode delivers maximum contrast, clarity and color saturation. Game Mode and GameTimer® technologies get you the most out of your gaming options. When it comes to the audio experience, DTS TruSurround™ delivers immersive sound. The modern gun metal design and sleek frame stand make the 50L2400U a stylish choice in big-screen home entertainment.

1080P Full HD

Savor stunning visuals, thanks to 1080p Full HD resolution — twice the picture detail of a standard 720p HD set.

BYE-BYE,BLUR

Enjoy clearer fast-action sports and video with ClearScan® 120Hz, which doubles the screen refresh rate.

ClearScan® On Off

* The above simulated images are intended to help illustrate how a specific function operates and are not indicative of actual relative differences.


Elegant, slim design

Slim modern design features curved corners, an elegant gun metal finish and a sleek new frame stand.

Listen Up

New DTS TruSurround™ audio delights audiences with immersive surround sound.

Dynamic Picture Mode

DYNAMIC PICTURE MODE

Get set for maximum contrast, clarity and color saturation with a Dynamic Picture Mode.

Colormaster

COLORMASTER™

Easily adjust hue, saturation and brightness using ColorMaster™ for complete six-color management.

Pull Out All the Stops  - Game Mode

Pull Out All the Stops - Game Mode

For diehard gamers, a special Game Mode reduces controller delay for edge-of-your seat action.

This model includes

1080p Full HD
1080p Full HD
Full HD (1920x1080), offering amazing color, clarity and contrast.
ClearScan® 120Hz
ClearScan® 120Hz
Get awesome, crisp images for quick-action sports and other fast-motion video.
DynaLight®
DynaLight®
Automatically adjusts the backlight intensity based on the image content. Learn More »
Gaming mode
Gaming mode
Enjoy hair-trigger action on your Toshiba TV with a special setting that reduces game controller delay. Learn More »
Dynamic Picture Mode
Dynamic Picture Mode
Dynamic Picture Mode creates the right amount of “pop,” and provides more colors, finer details, less visual noise and brighter, realistic pictures.
HDMI-CEC
HDMI-CEC
Let your Toshiba disc player ‘talk’ to other suitably equipped home entertainment components. And run the whole show with a single remote.
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
ENERGY STAR® TV
ENERGY STAR® TV
TVs earning the ENERGY STAR® meet strict energy efficiency guidelines set by the U.S. EPA. Learn More »
  • $679.99
  • -$100.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $579.99
  • »
  • Free Ground Shipping

add to cart
  • TV summary This product is prebuilt.
  • 49.5" diagonal widescreen
  • 1080p
  • LED TV
  • ClearScan® 120Hz
  • 33.7 lbs (35.1 lbs with stand)
  • 400mm x 200mm
  • Accessories Added: