Please wait...action in progress.
Sorry, Toshiba 55WX800U 55" Class 1080P LED HD TV is not available for sale through Toshibadirect.com. But...
We can give you details about the Toshiba 55WX800U 55" Class 1080P LED HD TV:
Toshiba 55WX800U 55
Images
IMAGES
 »

Toshiba 55WX800U 55" Class 1080P LED HD TV

  • Screen Size: 54.6" diagonal widescreen
  • Display Type: LED
  • Native Display Resolution: 1920x1080
  • Refresh Rate: ClearScan® 240Hz
Part Number: 55WX800U
Average Customer Rating: 
Read 7 reviews

Questions? Call us at 800-316-0920
Toshiba 55WX800U 55" Class 1080P LED HD TV Toshiba 55WX800U 55" Class 1080P LED HD TV
Rated 4.9/5 based on 7 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba 55WX800U 55" Class 1080P LED HD TV Specifications

Summary

Screen Size Class
55"
Screen Size
54.6" diagonal widescreen
Display Type
LED
Native Display Resolution
1920x1080
Refresh Rate
ClearScan® 240Hz

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Static Gamma
Yes
Digital Noise Reduction
Yes
Channel/Input Lock
n/a
Gaming Mode
Yes
Cinema Mode 24fps Capability*
5:5 Pull-Down & Smooth Mode
Film Stabilization
n/a
PixelPure 5G
Yes
Resolution+™*
Yes

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
4
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
2 ports
Ethernet Port (RJ-45)
1

Features

3D Capability*
Yes
DLNA Certified
Yes
Internet Capability*
Enhanced Net TV™ (Netflix®, YouTube®, Blockbuster®), Yes
InstaPort Fast HDMI Switching
Yes
Remote Control*
5 item Universal Remote

Physical Description

Width
50.52" (50.52" with stand)
Height
30.4" (33.55" with stand)
Depth
1.15" (14.02" with stand)
Width (Shipping)
56.89"
Height (Shipping)
34.57"
Depth (Shipping)
8.98"
Weight
59.4 lbs (71.0 lbs)
Weight (Shipping)
82.9 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm

Toshiba 55WX800U 55" Class 1080P LED HD TV - Write a Review Close  Close