Please wait...action in progress.

Types of Laptops

The world of laptops is a smorgasbord of sizes, styles, feature sets, and options. But the variety divides fairly neatly into a limited number of basic categories. Here’s an overview.

Lightweight

Sometimes referred to as ultraportable or ultrathin, the lightweight laptop is twice the size of a netbook, yet it still feels light and easy to carry. This category offers a perfect balance of performance and portability, especially for frequent flyers. These models are plenty fast for most types of work and have a mid-size screen that's comfortable to work on. Most even have built-in DVD burners, which netbooks do not. This category can be expensive if you order the biggest hard drive or fastest processor available.

Key Characteristics:

  • 13.3 to 14-inch diagonal screen
  • Less than 4lbs (Ours start at 3.2 lbs)*
  • Processor types: dual to quad-core*
  • Up to 6GB DDR3 system memory
  • Shared video memory
  • Choice of 250GB or bigger hard drive; some even
    come with a 128GB solid-state drive
  • Built-in optical drive

Find Laptops

Everyday Computing

Also called a midsize or mainstream notebook, this category falls into the broad middle in terms of weight, screen size, technology, and price. A few models have top-shelf features such as a 17.3-inch diagonal widescreen or powerful processor. The everyday laptop has enough muscle to do almost any task, but it’s too heavy and too short on battery life to make a great travel laptop.

Key Characteristics:

  • 15.6-inch, all the way to 18.4-inch diagonal screen
  • Starting at 5 lbs*
  • Intel® or AMD Dual-Core™ processors
  • 2GB to 6GB DDR3 system memory*
  • Shared or dedicated video memory
  • Up to 1TB hard drive*
  • Built-in DVD burner

Find Laptops

Desktop Replacement

This portable delivers a full PC experience. It offers a comfortable keyboard, large hard drive, a huge screen and great system memory. The stereo speakers are loud and rich, plus you’ll find exciting emerging mobile technology such as Intel Wireless Display, which lets you play your laptop’s picture on your big-screen HDTV without wires. With all these features, a desktop replacement is too large for comfortable travel, and battery life is very short.

Key Characteristics:

  • 17.3-inch diagonal screen
  • Intel® or AMD dual- to quad-core processor
  • 4GB to 8GB DDR3 system memory
  • Dedicated graphics
  • 7200-rpm and up to 1TB hard drive
  • Blu-ray™ disc burner*

Find Laptops

Built for Business

Though this category of laptop doesn’t need to handle the demands of gaming or HD movies, it does need a processor that can juggle all the apps of an office suite. It also should have long battery life to hold its charge during extended stretches on the road. Wi-Fi (802.11n) is, of course, essential, but you should also consider wireless WAN so you can stay connected away from hot spots. Robust security features to safeguard sensitive data are also must.

Key Characteristics:

  • 13.3 to 17.3-inch diagonal screen
  • 3GB RAM or more
  • Intel™ or AMD dual- to quad-core processor
  • Data security features
  • Standard limited warranty
  • Fingerprint or smart card reader

Find Laptops

Entertainment

These media-centric laptops can serve as the center of your digital-entertainment world while also helping you power through schoolwork in style. Thanks to their awesome built-in speakers with sound enhancement technologies and Blu-ray™ player you’ll be able to enjoy all of your movies on-the-go. They offer beautiful screens and large hard drives so you can easily store your digital entertainment files. Full of features and yet powerful, they’ll help you get things done.

Key Characteristics:

  • 15.6-inch diagonal screen or larger
  • 4GB RAM or more
  • 500GB hard drive or larger
  • 3rd Gen Intel® Core™ i3 or AMD Phenom II processor or better
  • Blu-ray™ drive
  • Quality stereo speakers

Find Laptops

*Depending on selected models

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.