Powerful Possibilities - In Any Mode

Get the best of both worlds—the full performance of a multimode laptop plus the convenience of a tablet—in one powerful device. Go from spreadsheets to gaming in a flash. Or edit photos one minute, and watch movies the next.

Two-In-one Convenience.
Zero Tradeoffs.

Go from work to play (and back again) with ease. Powered by the latest processors, brilliant displays with 4K output, premium sound systems, long battery life ratings and sculpted designs, our 2-in-1 PCs have the power to transform how you kick back and compute.

360 Degrees of Awesomeness

Our Satellite Radius™ convertibles offer five work or play modes and 360-degree rotation, so you can do more—wherever you happen to be. A stabilizing 2-axis flip-and-fold hinge lets you quickly switch between five modes—Laptop, Tablet, Tabletop, Presentation and Audience.

Click The Modes To See Them In Action

  • Advocate/
  • Director/
  • Designer/
  • DJ/
  • Entrepreneur/
  • Audience/
  • Tablet/
  • Laptop/
  • Presentation/
  • Tabletop/

More of What You Go Mobile For

Get work done in laptop mode. Share the screen with a group in presentation and tabletop modes. Enjoy a movie in audience mode. And browse comfortably in tablet mode. Wherever you are—and whatever you’re doing—our convertible PCs offer performance that keeps up with you.

A Smart Quick-Change Artist

While you’re changing modes, our convertible PCs expertly switch system settings, and when in tablet mode, use a smart-locking feature to protect the keyboard and prevent mishaps.

The Perfect Screen Size - For Every Need.

With a wide range of screen sizes—from 11.6 to 15.6 inches—you’ve got your choice of compact, travel-friendly designs or roomier models that give you more space for web browsing and entertainment on-the-go.

Where to Buy

Check Out Toshiba's Radius & Fusion Series Laptops

Satellite Radius

With a flip-and-fold convertible design that allows the laptop's screen to rotate 360 degrees, the Satellite Radius™ is flippin' fabulous. Featuring five different usage modes — Laptop, Tablet, Tabletop, Presentation and Audience — this laptop offers true versatility for virtually every environment. Featuring the latest Intel® Core™ processors and brilliant 15.6" diagonal, Full HD, multi-touch IPS display, this shape-shifting laptop offers fast performance and plenty of room to work, view and share, even with large groups.

  • Brilliant 15.6" diagonal, Full HD, TruBrite®, IPS touchscreen display
  • Premium audio experience featuring Harman Kardon® speakers and DTS Sound™
  • Smart-locking keyboard to prevent mishaps
  • Fourth generation Intel® Core™ processors
  • Ultrafast wireless plus Bluetooth® 4.0

starts at: $490.00

learn more

Satellite Radius 11

A value-packed convertible PC that moves the way you want it to. Flip the screen a full 360 degrees and go from laptop to tablet in a flash. With five viewing modes to choose from, you're sure to find the right view for every occasion.

  • High-performance 5-in-1 multi-mode laptop
  • Sleek, slim and fanless
  • Vibrant HD, touchscreen display
  • Trusted Intel® Performance
  • Smart-Locking, TruType Keyboard

starts at: $349.99

learn more

Satellite Radius 14

The Satellite Radius™ 14 is a stylish, multifunctional PC that’s both a laptop and a tablet—and everything in between. Designed with a 360-degree precision convertible hinge that rotates the screen into five different viewing modes, this well-equipped 2-in-1 device overachieves on versatility while delivering the performance and features you need to take on every day—your way.

  • A 14-inch diagonal, HD TruBrite®, 720p (1366 x 768), 10-point, multi-touch display delivers gorgeous visuals with brilliant color and clarity from every angle.
  • Experience the everyday power of the 5th generation Intel® Core™ i3 processor, featuring longer battery life, smart-multitasking and crisp visuals for HD entertainment and games.
  • Premium audio package by Harman Kardon® & DTS®

starts at: $699.99

learn more

Satellite Radius 15

With a stunning 4K UltraHD display and maximized mobile performance, the Satellite Radius™ 15 convertible PC is designed to take your day to a whole new level of awesome. This sleek 2-in-1 device is a real feast for the senses—simply rotate its precision 360-degree hinge to go from laptop to tablet. Work the way you need to, and play the way you want to.

  • The Satellite Radius™ 15 ushers in a new era of viewing quality with a 4K UltraHD display, delivering a resolution that surpasses 1080p HD displays by four times.
  • A precision 360-degree hinge for 5-modes of adjustability.
  • Type comfortably well into the night with Toshiba’s TruType LED-backlit keyboard.

starts at: $799.99

learn more

Satellite Fusion® 15

When it comes to versatility, the Satellite Fusion™ convertible PC is hard to beat. Offering a sleek twist on the conventional laptop, simply rotate its 360-degree precision hinge to flip the 15.6-inch screen into five different viewing modes to work the way you like—and do what you need to faster and easier.

  • A rich sound system includes stereo speakers tuned by Skullcandy®, plus audio enhancement software by DTS®. Toshiba’s TruTalk™ dual-array microphones enable smart voice detection for video chats and voice-commanded apps, even in noisy environments.
  • A hard drive with capacity up to 1 Terabyte offers the convenience of storing thousands of your docs, photos, videos, music and more in a secure and convenient way.
  • Go from day to night with an illuminating, frameless, backlit, TruType keyboard with contoured keys for comfortable typing with less key bounce.

starts at: $599.99

learn more